Board-Level Connectors

Millipacs® Vertical Receptacles
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.

Mini Cool Edge 0.60mm Connectors
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for a new generation small form factor system. These fine pitch solutions offer multiple BTB applications like a right angle, mezzanine, and coplanar and support cable interconnect options. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.

Mini SAS Series
UPGRADED VERSION CAN SUPPORT SAS 3.0 ELECTRICAL PERFORMANCE SPEC (12GB/S DATA RATE)
Fully compliant with SFF-8087 specification provide interface for higher speed up to 6Gb/s data rate per channel (meet SAS 2.0 electrical performance spec). Upgraded version can support SAS 3.0 electrical performance spec (12Gb/s data rate).

MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.

Minitek127® 1.27mm Board-to-Board
Minitek127® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold).

Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).

Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Minitek® 1.25mm Wire-to-Board Connector System
FCI Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets.
The comprehensive range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through-hole configurations. It is available in 2 to 15 circuits in a single row.

Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.