Circular Connectors
Terrapin
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
T-Line Push-Pull Connectors
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.
Trans-Power®
This series, offers inter-car jumpers and head-end power, ruggedized harsh environment, metal or rubber circular, press-fit coupling, high power connectors. With twenty-seven poles (inter-car jumpers) per connector and up to 400 amps possible (head-end power) with a standard operating temperature from -49°C to +43°C.
TV-CTV - D38999 Series III
Amphenol Socapex MIL-DTL-38999 Series III / EN3645 connectors offer a large variety of contact arrangements and shell types, with maximum weight/space savings. 9 shell sizes (from 9 to 25) 100% scoop proof are available. We have Metal & composite shells with ROHS versions.
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
(UQDB) Liquid Cooling Connector - SnapQDB
Amphenol LTW is a proud OCP Solution Provider. Our SnapQDB (UQDB) connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQDB requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
(UQD G-Thread) Liquid Cooling Connector - SnapQD G-Thread
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD G-Thread connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
(UQD) Liquid Cooling Connector - SnapQD
Amphenol LTW is a proud OCP Solution Provider. Our SnapQD connectors are listed on the Open Compute Marketplace, offering reliable, meets and exceeds OCP UQD requirements, drip-free quick disconnects for high-performance liquid cooling connectivity【Quick Guide: https://amphenolltw.com/down.php?supp_download=116】
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
VG96912 - SJT
Lightweight scoop-proof bayonet.