Heavy Duty Connectors
Aquacon Connectors
Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling. “O” rings, and a color band visual indicator assures sealing and proper mating. A rear accessory thread provides for the use of EMI hardware.
Dualok High-Vibration
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with D38999 Series III receptacles and is qualified to Boeing BACC63EK.
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.
Heavy Duty Shielded M20 Connectors
Amphenol LTW’s Heavy Duty Shielded M20 is designed by following IEC standards and offers rugged & reliable solutions in specific markets and applications with signal transmission up to 5A / 250V and power up to 10A/20A & 250V/300V.
Features: IP68, Salt spray 500h, Current rating up to 40A, Shielded design for reliable data transmission, Sealing nut with cable cover to ensure better cable holding
HTC
The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ESC standards. They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards.
Ex db/eb/tb/op-is/op-pr