Other Connectors

X
Product Media Converter RES-GMC - Expanded Beam Technology
Media Converter RES-GMC - Expanded Beam Technology
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).

Product Media Converter RES-GMC-with Butt Joint Fiber Connector
Media Converter RES-GMC-with Butt Joint Fiber Connector
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).

Product Media Converter RJS-BKN-2UG with Butt Joint Fiber Connector
Media Converter RJS-BKN-2UG with Butt Joint Fiber Connector
With industrial EMI compliancy

Product Media Converter RJS-GMC with Expanded Beam Technology
Media Converter RJS-GMC with Expanded Beam Technology
Amphenol’s RJS-GMC is a rugged, military-grade Ethernet media converter. Developed for military and harsh environment applications, the RJS-GMC features mechanical packaging enhancements designed for MIL-STD-810F ground environmental compliance and high reliability.

Product Miniaturized Connectors
Miniaturized Connectors
Reduced Space Connectors for Automotive Applications

Product PanelMate™ Family
PanelMate™ Family
Amphenol Sine Systems’ PanelMate™ Family of receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications.

Product Panel Socket Interfaces
Panel Socket Interfaces
Panel Socket Interfaces M8 and M12 panel jacks/plugs with IP67, front mounting, 3- to 8-pin, A/D-coded. M8 with 0.5 m TPE wire, M12 with cable. RJ45 and USB interfaces for control panels, IP67/IP69 protected, M22/PG21 cut-outs, also for 30 mm housings. All ideal for automation and front-panel integration.

Product Plug Connectors
Plug Connectors
Safe electrical connections are the alpha and omega of reliably functioning vehicles. Our large assortment offers various contact housings for different current and voltage ranges with a variable number of poles. The connectors are sealed or unsealed or shielded or unshielded as required. We are also happy to develop customer-specific solutions - contact us!

Product Pogo Pin/ Pogo Module
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.

Product Reflow Stable PCB Connectors
Reflow Stable PCB Connectors
SV Microwave now offers a line of PCB connectors that feature an epoxy-based dielectric that keeps the connector dimensionally stable and flush to the board during the reflow process. Available in SMP, SMPM, and SMPS series.

Showing 61 to 70 of 79 items