Power Connectors
PwrBlade® Connector
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount headers and receptacles deliver support for coplanar, backplane, or mezzanine connections.
PwrBlade® Mini Board-to-Board Connector
PwrBlade® Mini Board-to-Board connector enhances Amphenol's existing PwrBlade® product line with the smallest profile to date. PwrBlade® Mini has an 8.10mm height above board, making it the lowest height power and signal board-to-board connector in the PwrBlade® portfolio. PwrBlade® Mini has a very low end-of-life contact resistance less than 2.0mΩ after testing
PwrBlade® Mini Cable-to-Board Connector
PwrBlade® Mini Cable-to-Board strengthens the PwrBlade® cable portfolio even further. Mini cable-toboard serves as an I/O cable configuration to meet the ever-increasing demand for higher current density in low profile applications. Mini cable-to-board is capable of carrying up to 25A/contact (50A/column) with 4 adjacent contacts powered.
PwrBlade® MiniMezz Connector Series
The PwrBlade® Mini connector series introduces enhanced features to our existing PwrBlade® products in a smaller profile. PwrBlade® MiniMezz is available in stack heights ranging from 8mm - 20mm with options for power & signal contacts. It also has blind-mate guides that allow for ±0.80mm of gatherability for blind-mate applications.
PwrBlade® ULTRA Connector System
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal. Ultra-high conductivity materials and new highly conductive plating, combine to produce an ultra-low resistance of just 0.4mΩ at end-of-life conditions.
PwrBlade® ULTRA HD+ BTB Connector System
HIGH POWER BOARD-TO-BOARD CONNECTOR SYSTEM
Amphenol's new, PwrBlade® ULTRA HD+ connector series features an enhanced high-power contact design capable of providing up to 100A per contact (per 4 adjacent contacts) and high-density signal options with up to 6 signal pins per column.
PwrBlok® Connectors
PwrBlok® connectors provide a high current power interconnection with a quick connect/disconnect function for space-constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications.
PwrLoPro®
PwrLoPro® connectors are a family of board-to-board power connectors designed to deliver more current with lower profile height and less board space. This high-density and low-profile connector is developed to meet next-generation of 1U applications, telecommunications switches, high-end servers, and hot-pluggable power suppliers.
PwrMAX® G2 Power Connector
PwrMAX® G2 is the highest density blind-mate power and signal connector available. PwrMAX® G2 series carries up to 100A per contact and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth on board has been reduced from 32.4mm to 27.4mm with an overall space savings of 18%.
PwrMAX® I/O Cable Connector System
PwrMAX® I/O is the highest density power and signal cable connector available. It is capable of carrying up to 50A/Contact (100A/column) with 12 adjacent contacts powered. A range of 6AWG - 8AWG wire options are available for power contacts and 22AWG for signal contacts. This connector series also offers slide-to-lock or squeeze-to-release latching options.