Radio Frequency Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.
SV Microwave's Glass Seal Capability
SV Microwave's manufacturing teams are able to support the production of glass-seal PCB connectors through either COTS (Custom Off The Shelf) products or through customized orders. Our flexible and agile team can support both high and low volume orders.
Threaded Cable Connectors
Amphenol CDI Threaded Cable Connectors provide secure, vibration-resistant connections for high-frequency RF applications. Designed for aerospace, military, space, and industrial environments, these connectors ensure reliable signal integrity, low insertion loss, and strong shielding against interference.
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave just released a new line of threaded SMPM connectors that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.
Threaded SMPM RF Interconnects
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.
Torque Resistant Edge Launch RF PCB Connectors
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.
Triax Connector Series
Amphenol Triax connectors are used in applications where maximum RF shielding and minimum noise radiation are required. They are the perfect solution for harsh environments with high temperatures. They can also be tested and approved for use in nuclear reactor chambers.
TR Multicoax
TR Multicoax delivers superior signal integrity from multiple high-speed analog or digital channels. With a choice of 20GHz, 40GHz, or 70GHz configurations, users can upgrade their connectors according to bandwidth requirements on their application. TR is the highest density, high-speed multi coax connector on the market.