Radio Frequency Connectors

X
Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HD-EFI Connector Series
HD-EFI Connector Series
The HD-EFI connector series is a solution for board-to-board RF applications, especially for the wireless marketplace. The proprietary configuration allows for a very stable RF signal over the full axial range of the connector system. With robust and cost-efficient construction, available in 50 Ω with a performance of DC to 18GHz.

Product Hermetic Bulkhead RF Adapters
Hermetic Bulkhead RF Adapters
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space. Current configurations include SMA, 2.92mm, SMP and SMPM series.

Product High Frequency Coaxial D38999 Contacts
High Frequency Coaxial D38999 Contacts
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.

Product High-performance 1mm Adapters
High-performance 1mm Adapters
SV Microwave has just released a set of high-performance 1mm adapters. Ideal for test and measurement and semiconductor markets, these adapters are designed for ultra-broadband RF performance from DC to 110 GHz. Ruggedized and durable, SV's 1mm adapters are a perfect complement to our millimeter-wave product line.

Product High Performance RF PCB Thru-Hole Connectors
High Performance RF PCB Thru-Hole Connectors
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.

Product High Speed Edge Launch PCB Connectors
High Speed Edge Launch PCB Connectors
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.

Product High Speed Solderless PCB Connectors
High Speed Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm, SMP and SMPM series.

Product HN-Type Connector Series
HN-Type Connector Series
HN-Type product series features medium-sized, weatherproof units designed for high voltage applications. These connectors feature captivated contact design which prevents contact recession under extreme temperatures and mechanical stresses.

Product LiteTouch Solderless PCB Connectors
LiteTouch Solderless PCB Connectors
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.

Product Low Profile Solderless PCB Edge Launch Connectors
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.

Product LTI Connector
LTI Connector
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are IP67-rated in the unmated condition and easily wiped down.

Product Male Solderless PCB Connectors
Male Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product MHV Connector Series
MHV Connector Series
MHV (Miniature High Voltage) connectors are bayonet locking interconnects used for high voltage applications up to 5000 volts. They are similar in size, but not designed to mate with the BNC interface.

Product Micro-Miniature (SMPM / SMPS) RF Terminations
Micro-Miniature (SMPM / SMPS) RF Terminations
Amphenol SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.

Product Micro-mini (SMP/SMPM) Solderless PCB Connectors
Micro-mini (SMP/SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current miniature interface configurations include our SMP and SMPM series.

Product Mini-BNC Connectors
Mini-BNC Connectors
The Mini BNC product series offers the high performance and wide compatibility of the original Amphenol 75 Ω BNCs. However, the Mini-BNC has a higher connector density. Specifically, 40% more interconnects in the same area.

Product Mini-SMB Connector Series
Mini-SMB Connector Series
Amphenol's Mini-SMB 75 Ohm connector family provides broadband capability through 2 GHz. Its snap-on design offers a quick connect/disconnect and utilizes die-cast components in non-critical areas to provide a low-cost solution.

Product Mini-UHF Connector Series
Mini-UHF Connector Series
Miniature versions of UHF connectors, Mini-UHF connectors are designed for applications where size, weight, and cost factors are critical. With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz.

Showing 41 to 60 of 120 items