Radio Frequency Connectors

X
Product AUTOMATE Mini-FAKRA Connector Series
AUTOMATE Mini-FAKRA Connector Series
The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.

Product Black Chrome Connectors
Black Chrome Connectors
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz.

Product BMB RF Interconnects
BMB RF Interconnects
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.

Product BNC Connector Series
BNC Connector Series
The BNC product family features a bayonet-style connector allowing for quick connect and disconnect with a positive locking mechanism. Mating is achieved with just a quarter-turn of the coupling nut. With a classic, dependable design, BNCs are suited to accommodate a large variety of RG and industry standard cables, in a variety of termination styles.

Product Board-to-Board RF Connectors
Board-to-Board RF Connectors
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.

Product Coaxial Inserts
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product Edge Lock RF PCB Connectors
Edge Lock RF PCB Connectors
SV Microwave’s new Edge-Lock PCB connector series is designed to pull the connector's contact lane into the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector's full frequency range.

Product Extended Ferrule RF Cable Connectors
Extended Ferrule RF Cable Connectors
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.

Product Extreme Exposure RF Connectors
Extreme Exposure RF Connectors
Extreme exposure connectors are designed with a tin-nickel plating that offers an extra layer of protection with enhanced durability for a variety of harsh environments. These RF connectors are validated for up to 720 hours of salt spray endurance.

Product F-6-TD SELF INSTALL 4.9 NiTin
F-6-TD SELF INSTALL 4.9 NiTin
Cabelcon TrueDrop™ Connectors and Jumpers The family of TrueDrop products, which previously consisted of only connectors, has now been expanded to include jumpers. The TrueDrop portfolio features breakthroughs that deliver improved performance when compared to F-compression connectors. The result is less network noise, greater ease of use, and better overall reliability.

Product FAKRA Connector Series
FAKRA Connector Series
FAKRA products are embedded within a plastic housing that features multiple color codes for easy identification and unique keying to prevent mismating, FAKRA connectors are designed to perform up to 3 GHz and meet the particular mechanical and environmental requirements of the automotive industry.

Product Field Replaceable 2 and 4 Hole Connectors
Field Replaceable 2 and 4 Hole Connectors
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced.

Product Filter RF Connectors
Filter RF Connectors
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.

Product Fits Field Install Termination System
Fits Field Install Termination System
The FIT system is a robust line of LLSB™ cables, connectors, and tools that can be easily and reliably terminated in the field.

Product Fixed Length Cable Assemblies
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.

Product FME Connector Series
FME Connector Series
This FME product series is used for mobile antenna applications adapted for UHF, Mini UHF, TNC, BNC, and N-Type connector interfaces using between-series adapters. It is primarily used with RG-58 coaxial cables.

Product FM WN-TDJ59DcaA++-FM WN/W/1.5
FM WN-TDJ59DcaA++-FM WN/W/1.5
Cabelcon TrueDrop™ Connectors and Jumpers The family of TrueDrop products, which previously consisted of only connectors, has now been expanded to include jumpers. The TrueDrop portfolio features breakthroughs that deliver improved performance when compared to F-compression connectors. The result is less network noise, greater ease of use, and better overall reliability.

Product F-Type Connector Series
F-Type Connector Series
The F-Type connector series is a high-performance, cost-competitive threaded connector series. Primary applications of the F-Type connectors are for cable television (CATV), set-top boxes, and cable modems.

Product G-Type Connector Series
G-Type Connector Series
The G-Type product series are a 75 Ω series with performance up to 1 GHz. It is ideal for cable television (CATV), set-top boxes, and cable modems.

Showing 21 to 40 of 120 items