Rectangular Connectors
Magnetic Jack (RJMG) - 2xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.
Magnetic Jack (RJMG) - Stacked
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection. Gold plating option is also available for the contact area.
MIL-DTL-55302 Low Mating Force Connectors
Low Mating Force Rectangular Connector series is one of the highest performing board-level connectors in the world with proven performance on the ground, in the air, and at sea. Utilizes the B³ brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.
Modular Jack - Right Angle - High Speed
Our Right Angle High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Modular Jack - Right Angle - Standard Speed
Our Right Angle Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Modular Jack - RJ45
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.
Modular Jack - Rugged
Rugged RJ Panel Mount connector IP67 Sealing. Ruggedized RJ connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard RJ plugs.
Modular Jack - Vertical - High Speed
Our Vertical High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Modular Jack - Vertical - Standard Speed
Our Vertical Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.