USB Connectors

X
Product USB Type C Connector and Cable Assembly
USB Type C Connector and Cable Assembly
USB Type C standard receptacles provide multifunction single cable solutions for data, power, audio, and video. The small form factor made this interconnection a unquestioned technology across devices. The reversible design enables quick and easy connections, no matter which way it is inserted. 16-pin Type-C is a more economical solution to support 20V/5A 100W power charge & speed up to 480Mb/s.

Product USB Type C Connectors
USB Type C Connectors
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application.

Product USB Type C Receptacle
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
SCALABLE, SUPERSPEED CONNECTOR SYSTEM Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meets high-speed communication and power delivery (20V, 5A). The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Showing 41 to 45 of 45 items