Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
Ve-NET™ Automotive Multi-Gigabit Differential Connector System
IDEAL FOR AUTOMOTIVE ETHERNET APPLICATIONS
Ve-NET™ Automotive Multi-Gigabit Differential Connector System designed for the automotive environment can transmit from 1000Mb/s to 10Gb/s according to 1000BASE-T1(IEEE 802.3bp), 10GBASE-T1(IEEE 802.3ch), MULTI-GIG(IEEE 802.3cy). This automotive-grade Ethernet connection system uses Shielded Twisted Pair / Shielded Parallel Pair cable to transmit data.
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.