Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.
Micro-Bayonet
This series, a small footprint, lightweight, high contact density, stamped & formed crimp contact, IP54 rated metal bayonet coupling, signal connector. With three insert arrangements ranging from 7 to 15 contacts per connector and up to 3 amps possible with a standard operating temperature from -40°C to +125°C.
Micro SD and SD Card Sockets
MEMORY CARD CONNECTORS WITH SUPPORT FOR UHS-I AND UHS-II
Micro SD and SD card sockets are user-friendly and ideal for use in portable devices such as digital cameras and mobile phones. They are also suitable for server applications as well as automotive devices, notebooks, and servers.
MicroSpace™ Crimp-To-Wire Connector Platform
MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform FCI BasicsFCI Basics
MicroSpace™ High Voltage selective loaded Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 3.81mm, 6.35mm, and 8.89mm pitch with 400V, 800V and 1200V. MicroSpace™ High Voltage selective loaded will be available in a staggered version with a top latch configuration.
MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM
MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 4A per contact making them ideal for higher power applications.
MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ Waterproof connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications. MicroSpaceXS™ waterproof connectors are available in staggered pin configuration and in Wire-to-Wire and Wire-to-Board configurations.
Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.
Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.
Millipacs® Plus Configurable Connectors
Millipacs® Plus 2mm Hardmetric connector offers a choice of data rates ranging from 3 to 25Gb/s with configurable and scalable high speed, low speed signal, guiding, and power modules. Available in vertical header on the backplane mating with right angle receptacle on a daughter card, scalable design is easy to populate on boards and offers flexibility to designers.
Miniaturized Connectors
Reduced Space Connectors for Automotive Applications
Mini HSBridge+
MINI SIZE, 0.5MM PITCH, USB 3.2 GEN 1/GEN 2. Mini HSBridge+ connector features a miniature size, automotive-grade standard USB Type-C interface in a compact form factor. It includes a header compliant with USCAR-30 and has been performance-tested in accordance with USCAR-2 standards. Designed for in vehicle high-speed data transmission up to 10Gb/s, it is an ideal solution for advanced infotainment system
Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).
Minitek® 1.25mm Wire-to-Board Connector System
FCI Basics Minitek® 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets.
The comprehensive range consists of terminals, crimp housings and PCB headers in straight and right angle, surface mount and through-hole configurations. It is available in 2 to 15 circuits in a single row.
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.
Minitek® 2.00mm - Wire/Cable-to-Board
Minitek® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems
Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solder-to-board solution that provides space and cost savings compared to a two-piece connector system. It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations.
Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.