Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
HYBRID AND HIGH SPEED SOLUTION The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.

Product ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
HYBRID AND MEDIUM POWER SOLUTION ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Product Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles and right angle headers are offered in 9-69 positions.

Product CONEC AT/DT and VSS Superseal Series
CONEC AT/DT and VSS Superseal Series
Whether tractors, excavators, or construction machines, the segment IVCM (Industrial Vehicles and Construction Machines) places high demands on the connectors used. The CONEC series of overmolded AT, DT, superseal connectors are assembled in-house and overmolded and thus provide optimal protection against external influences in harsh environments. Degree of protection: IP67/IP69K.

Product CONEC ATM connectors
CONEC ATM connectors
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. The overmoulded ATM connectors are available as plugs and sockets in the variants connecting cable with open cable end or connecting cable.

Product CONEC CPC Connector Series
CONEC CPC Connector Series
In addition to agricultural and automotive engineering, CPC connectors are frequently used in control cabinets, robotics, injection molding machines, and machine tools. This design is a robust connector which, in contrast to the previous agricultural connectors in the CONEC product range, has a threaded connection with positive detent and is smaller in size than, for example, an ISOBUS connector.

Product CONEC ISOBUS Series
CONEC ISOBUS Series
With increasing demands on efficiency in agriculture, precision farming is becoming more and more important. Precision farming is the targeted management of utilized agricultural land. To ensure the necessary communication between tractors, equipment, and agricultural management software, the non-proprietary ISOBUS is used.

Product Connectors for Electric Vehicles
Connectors for Electric Vehicles
Discover our variety of high voltage connectors for electric vehicles. Each has a safety interlock system and is waterproof. Our experience for all kinds of products in High Voltage and High Current applications, is a driver for a sustainable future with more green propulsion systems. We are regularly expanding our HV portfolio to meet market trends or to develop specific solutions for customers.

Product CoolPower® SDM Connectors
CoolPower® SDM Connectors
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.

Product CoolPower® Slim Drawer
CoolPower® Slim Drawer
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product C-Type USB Connector
C-Type USB Connector
Amphenol LTW offers a comprehensive range of rugged USB Type-C connectors delivering a high data transmission rate of up to 10 Gbps and superior power charging up to 5A current. Designed in various form factors with multiple termination options make it ideal to fulfill industrial harsh application【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DLP® Sockets
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.

Product Dragonfly
Dragonfly
Dragonfly connectors are designed with a versatile combination of power and signal solutions in a compact design. Dragonfly series also offers PCB mount, panel mount and cable connections in a small form factor design utilizing high-reliability, high-retention and high cycle life precision machined contacts.

Product DuraEV™
DuraEV™
DuraEV™ is a standard connector solution offered with 2 power and 4/6 signal pins which employs a patented contact system that is capable of carrying a continuous current from 15A up to 70A with 10,000 mating cycles. IP67 rated in both mated and unmated conditions (with IP cap on socket side), DuraEV™ has finger protection with FMLB feature for power terminals, and CPA to ensure secure locking.

Product DuraLok™ Series
DuraLok™ Series
Available in 38 position (6 Power/32 Signal Configuration) Amphenol Sine Systems’ DuraLok™ Dual-Locking Connectors are a high-density, heavy-duty, IP68 and IP69K rated (in mated condition), environmentally-sealed connector series with a robust, integrated locking lever, built directly into the plug housing, ensuring a secure mating with the receptacle every time.

Showing 61 to 80 of 263 items