Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
F-143 Connector
Building on the legacy of MIL-PRF-28876, the F-143 incorporates the latest technologies in fiber optic interconnect design. The backshells feature the Quickloc™ captivation system, developed by AFSI, that is easy to install, easy to remove the captivated aramid yarn of the cable, and recapture without cutting back the cable.
Fiber Optic
Amphenol LTW's offers a variety of Fiber Optics adapters that allow terminating fiber optics cables to be coupled together. Available in LC & SC type for your outdoor application for your high-speed transmission requirement【Quick Guide: https://amphenolltw.com/down.php?supp_download=95】
Fiber Optic Pre-Assembled Cable Expanded Beam HMA
A perfect fit for applications in harsh environments - expanded beam connectors HMA. Ideally prepared for all eventualities of data transmission by IP 68 protection class connectors as well as waterproof cable. Due to contact-free transmission of the expanded beam technology, there is no abrasion of the lenses and thus no damage and wear. HMA 2, 4, 8, or 12 channel connectors available.
Field Replaceable 2 and 4 Hole Connectors
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced.
Field-Wireables Connectors
Valve Connectors, M8 Connectors,
M12 Connectors, RJ45 Connectors, RJ45 Module Carrier
Filter D-Sub Connectors
FCE17 D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration. Improved EMI controls outperform the same filter components on a PCB.
Filter Micro-Ribbon Connectors
FCE57 Micro-Ribbon Filter connectors combine filtering and connectivity by having the capability to filter unwanted EMI while providing the required data connectivity. Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB.
Filter RF Connectors
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
FlexFast™ Flex-to-Board
The FlexFast™ Flex-to-Board connector is an innovative solution with right-angle SMT/SMD termination, compatible with both FPC (Flexible Printed Circuit) and FFC (Flexible Flat Cable). Compliant with USCAR2 and LV214 , it also comes with CPA (Connector Position Assurance) and FPA (Flex Position Assurance).
FlexFast™ Mini Flex-to-Board
FlexFast™ Mini Flex-to-Board connector's compact design addresses the growing demand for the automotive applications market. The connector is designed to be compliant with USCAR and LV-214 specifications. FlexFast™ Mini 1.0mm pitch is available in a 22-position configuration. It features a single flex design with a right angle SMT configuration.
FlexLock™ Flex-to-Board/Wire Connectors
FlexLock™ FPC-to-Board and Flex-to-Wire connector's compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T2V2 and LV214-S3 specifications. FlexLock™ 2.54mm pitch is supporting in 10 to 36 positions double row with vertical and horizontal TH configurations, and in 4 position single row vertical and horizontal TH configurations.
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack heights from 8.0mm to 30.0mm. These connectors come with 4 independent power contacts and 20 to 140 signal contacts, where the power contacts support 5A per pin and the signal contacts provide high-speed data rates up to 10Gb/s or 16Gb/s.
Floating Mate Connector Series
Amphenol Industrial Operations’ Floating Mate Connector Series is a compact floating blind-mate hybrid connector that combines power + signal for drawer-style battery modules and power shelves. RADSOK® power contacts support up to 120 A per contact and 1,000–1,500 VDC (variant-dependent), with guide pins and optional floating mount hardware to handle misalignment and simplify ESS/eMobility module swaps.
FLOS & FLOS+ Push-Pull or Break-Away Connectors
Amphenol LTW’s FLOS & FLOS+ Push-Pull or Break-Away Connectors are designed to offer a reliable connection for data, signal, and power transmissions in indoor and outdoor environments . These connectors feature a corrosion-resistant coating, excellent 360° shielding but also cost-effective price in the market【Quick Guide: https://amphenolltw.com/down.php?supp_download=96】
FS12 Pierside 12-Channel Fiber Optic Connector
The AFSI FS12 fiber optic connector is for harsh environment, broadcast, and pierside applications with a design that provides flexibility for current and future Navy communication requirements both afloat and ashore It is also ideal for high fiber count tactical broadcast networks with removable termini, it enables quick connector reconfiguration and field maintainability.
FS34
These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. FS34 offers rugged military and industrial multichannel fiber optic connectors with a captivation system developed by AFSI and Quickloc™ backshells.
GA001 Series
1. Strong and Reliable
2. Easy to Operate
3. Cost Saving
4. Durable in HarshEnvironments
GB001 Series
1. Spring design ensures stable connections,avoiding contact issues caused by improper torque.
2. Tool-free installation and maintenance, making it user-friendly.
3. Reduces wiring time and labor costs,with maintenance-free design offering long-term savings.
4.Resistant to corrosion, vibration, and impact,ensuring safe use in tough conditions.
GFSH
The GFSH series is a mixed density power connector, ideal for applications that require blind mating in a small package. Multiple contact sizes facilitate the mixing of AC/DC input, signal and DC distributed output in a single package.