Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
GG
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
GIG-Array®
Amphenol's GIG-Array® connectors are designed to meet the needs of applications up to 10Gb/s requiring up to 296 signal pins per connector. Amphenol as a BGA connector innovator assures expertise and reliability in the GIG-Array® BGA design with a combination of multiple stack heights (15mm to 40mm) and sizes (104 signals to 296 signals) utilizing a 100Ω differential matched impedance design.
Gladiator
APCD’s newest, small, lightweight, and flat connector is designed for soldier-worn applications, including data sharing, battery charging, and peripheral connectivity. Plugs and receptacles fit through MOLLE pack straps. Receptacles are designed for panel mounting, clipped into MOLLE, or sewn into place.
GoldRush® Fiber Optic Connectors
The GoldRush® series of fiber optic connectors are innovative interconnect solutions enabling technology for “digital mining.” AFSI’s GoldRush® connectors address specific mining requirements for the future of intelligent mining and are the only Mining Safety and Health Administration (MSHA) certified fiber optic connectors for use in underground mines under Title 30 CFR, Part 18.
Griplet® Miniature IDC Connector
RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design make Griplet® an ideal connector where space is tight and ease of installation is important.
GT
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contact technology in a ruggedized harsh environment, metal reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector and up to 250 amps possible with a standard operating temperature from -50°C to +200°C.
GT Quadrax
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.
Guided M8 Metric Circular Connectors
Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and developed with comprehensive product configurations following IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications.
H4
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.
H4 Plus
This series, similar to the H4 with UL 6703 / IEC 62852 approvals at 1500V DC, enhanced materials to increase performance levels of chemical resistance, ingress protection (IP68 24h/1 m mated), damp heat (2000 hrs), thermal cycle (800 cycles), humidity freeze (60) cycles, and lower contact resistance. A single-pole ranging from 14 AWG to 8 AWG contact per connector and up to 50 amps possible.
HCI® Connector System
The HCI® connector system anticipates the continued trend toward increased system power demands that are driving the need for increased power density. The HCI® connector system is designed to address requirements that extend beyond the capability of Amphenol's proven PwrBlade® connector system, the industry standard for DC power supply interfaces and power distribution.
HCI® High Power Connector
The HCI® High Power backplane/midplane connector series addresses applications demanding additional power at the interface between a daughter card and a backplane or midplane in chassis-based equipment platforms. HCI High Power modules are rated for up to 113A per contact without exceeding a 30°C temperature rise in still air.
HC Signal Connector
Amphenol HC Signal Series connectors are designed as a high-performance, cost-effective solution for the signal and power transmission for PDU in a battery pack. The connector has integrated both signal and power transmission in one body.
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.
HDMI
HIGH-PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION
Amphenol HDMI supports standard or high-definition video, plus multi-channel digital audio on a connector. It transmits all ATSC HDTV standards and supports 8-channel digital audio. With 18Gb/s of bandwidth, HDMI can accommodate the future enhancements and requirements of audio/video equipment.
HDMI 2.1 A Connector System - G45AA Series
HIGH PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION
HDMI2.1 enhancements from Amphenol improve picture and sound quality and usability. HDMI 2.1 also includes reduced tearing enhances clarity with Variable Refresh Rate (VRR) and supports higher frame rates for smoother video, but it also allows variable frame rates.
HDMI Connectors
FCI Basics HDMI™ (High-Definition Multimedia Interface) is a smaller, user-friendly version of DVI for high definition audio-video transfer in consumer entertainment devices. Backward-compatible with DVI, the connector system supports uncompressed video and audio data transmission at 5Gb/s along a single cable.
HDMI Connectors
Amphenol LTW creates high-quality waterproof HDMI cables for today's high-definition media. Our HDMI family product offering is customizable to fit customer-specific configurations. The features are push lock with latch or screw thread, IP67, contact density of up to 19 contacts, -20°C to 80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=97】
HDMI FTV Connector
HDMI FTV is a complete ruggedized solution around HDMI standard using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 series III type) to connect the plug and the receptacle. This solution allows you to insert a standard HDMI cordset into a metallic plug which will protect it from shocks, dust, and fluids.
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.