Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
Heavy Duty Shielded M20 Connectors
Amphenol LTW’s Heavy Duty Shielded M20 is designed by following IEC standards and offers rugged & reliable solutions in specific markets and applications with signal transmission up to 5A / 250V and power up to 10A/20A & 250V/300V.
Features: IP68, Salt spray 500h, Current rating up to 40A, Shielded design for reliable data transmission, Sealing nut with cable cover to ensure better cable holding
heavy|mate® | Heavy Duty Rectangular Connectors
The connectors of the heavy|mate® - C146 series - also called heavy duty rectangular connectors - are modular connector lines consisting of hoods and housings, inserts and contacts that are designed for applications in harsh industrial environments. Highly cost-effective processing is possible by using stamped crimp contacts at consistently high-quality connections.
Hermetic
Positronic Hermetic Series is designed for space and industrial vacuum applications. All of our hermetic connectors have been 100% leak tested after fabrication, and conform to the MIL-DTL-24308, Goddard, and the SPACE-D32 specifications.
Hermetic Bulkhead RF Adapters
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space. Current configurations include SMA, 2.92mm, SMP and SMPM series.
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
High Frequency Coaxial D38999 Contacts
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
High-performance 1mm Adapters
SV Microwave has just released a set of high-performance 1mm adapters. Ideal for test and measurement and semiconductor markets, these adapters are designed for ultra-broadband RF performance from DC to 110 GHz. Ruggedized and durable, SV's 1mm adapters are a perfect complement to our millimeter-wave product line.
High Performance RF PCB Thru-Hole Connectors
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.
High Speed Edge Launch PCB Connectors
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
High Speed Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm, SMP and SMPM series.
HPCE® Board to Board Connector
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.
HPCE® High Power Card Edge Connector
The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
HPCE® Mezzanine Connector
The HPCE® Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
HU & PF - Pluggable Type Terminal Blocks
Pitch: 5.08mm
Poles: 2P-8P
Voltage Rating: 300V
Current Rating: 15A
Solid Wire: 12-26 AWG
Stranded Wire: 16-26 AWG
Withstanding Voltage: 1.6KV
HVSP
HVSP series is a high voltage small size plastic connector, it has rotation and polarization integration, can be used in energy storage. Rated current from 100A to 250A. It's a prime solution for limited space and cost. IP67, IP6K9K.
HYPERBUSS™ Family
Amphenol Sine Systems’ HYPERBUSS™ Family of receptacle Connectors are IP68 and IP69K rated (in mated condition), high-performance, cost-effective solutions used in a variety of interconnect applications where a common “bussed” electrical pathway is required. They contain superior environmental seals and seal retention capabilities.
ICFP (IC Footprint Probe)
Amphenol's ICFP offers 50 Ohms access to IC contact pads and signal paths on an IC circuit footprint. This solution is simple to manipulate, cost-effective, and time-saving alternative to expensive X-Y tables and fragile planar probes for Engineers who may need to probe multiple signals at once.
ID Rugged Bulkhead Adaptor Series Connector
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS
Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.
Industrial/Audio Relay Sockets
Low-cost, high-quality solution for customers looking to maximize the life cycle of their existing product architectures. Industrial/Audio Relay Sockets meet existing dimensional and performance specifications for standard 8,9 and 11 pin sockets. Additional styles, such as shielded or screw termination DIN rail mount available on demand.