Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product M8 SMT/DIP Connectors
M8 SMT/DIP Connectors
Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for automated pick and place process with tape & reel package.

Product MagnaMate™ ATHP Series
MagnaMate™ ATHP Series
Available in 1 and 2 positions MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with rated current from 20A to 180A.

Product Magnetic Jack (RJMG) - 1x1
Magnetic Jack (RJMG) - 1x1
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. Both right angle and vertical through-hole types are offered in a single port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - 1xN
Magnetic Jack (RJMG) - 1xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right-angle through-hole type is offered in a 1xN (1x2, 1x4 through1x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - 2xN
Magnetic Jack (RJMG) - 2xN
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.

Product Magnetic Jack (RJMG) - Stacked
Magnetic Jack (RJMG) - Stacked
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection. Gold plating option is also available for the contact area.

Product Magneto-Lok Connector
Magneto-Lok Connector
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.

Product Male Solderless PCB Connectors
Male Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Product Martec AlloyBronze
Martec AlloyBronze
Engineered to withstand the demands of marine environments, this material can be specified on many of our popular products for use in Naval and Marine applications Key Features Excellent salt corrosion resistance Ideal for marine environments High Strength-to-weight ratio High conductivity and resistance to sparking Fluid compatibility : highly chemical resistance

Product Martec Julus
Martec Julus
Martec presents the Julus Range, a collection of high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Julus industrial feedthrough connectors bring reliability and performance to electronic systems throughout the military, aerospace and industrial sectors.

Product Martec Nimbus
Martec Nimbus
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial. Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.

Product Martec Phoenix
Martec Phoenix
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.

Product Max-M12
Max-M12
This series, a high-speed SAE J2839 compliant, ruggedized harsh environment, metal threaded coupling signal connector. With over 10 insert arrangements ranging from 3 to 12 contacts per connector and up to 16 amps possible with a standard operating temperature from -40°C to +85°C.

Product MCMSD
MCMSD
MCMSD is an Electric Vehicle-friendly connector that has been mainly designed for Energy Storage.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product Medi|Mate Connectors
Medi|Mate Connectors
Medi|mate connector kits combine the familiarity of circular push-pull interconnects with Amphenol’s unparalleled commitment to quality products. Sterilizable, reliable, and robust, Medi|mate is available in multiple keying and color options, enabling fast and safe product identification wherever multiple interconnects are used.

Product Medi|stac® Connectors
Medi|stac® Connectors
At 132 circuits and beyond, the Medi|stac® connector series provides improved value by delivering superior signals through an ergonomic and cost-effective package. Medi|stac® was designed for easy termination of fine gauge wire to a flex circuit tail for an added adaptability in applications at a lower cost.

Product MEG-Array® 32Gb/s High Density BGA Connector
MEG-Array® 32Gb/s High Density BGA Connector
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights

Product Metral® Board Connectors
Metral® Board Connectors
FCI Basics Metral® product offers the broadest range of backplane connector solutions which includes RA and vertical for both header and receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. Metral® backplane connectors meet Futurebus+ standards to support applications in data, industrial and instrumentation, medical and telecom markets.

Product Metral® Cable Connectors
Metral® Cable Connectors
Metral® 2mm pitch cable connector meets the Board-to-Cable interface requirements and is part of the Metral® product family offering the widest range of backplane connector solutions. The connector is designed in accordance with IEC 61076-4-104 and Telcordia™ GR-1217-CORE. Metral® cable connector is available in 4 and 5 row versions. They come in single and multi-module configurations.

Showing 421 to 440 of 743 items