Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
Metral® High Speed 1000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 1000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 1000 Series features a unique stripline structure in the receptacle and outer ground shields in the header. The stripline structure allows improved signal performance when routed in either a single-ended or a differential pair configuration.
Metral® High Speed 2000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 2000 Series is a high-speed 2mm backplane connector system of vertical headers. The 2000 Series features a unique stripline structure that allows having improved signal performance when routed in either a single-ended or a differential pair configuration.
Metral® High Speed 4000 Series Backplane Connector
Amphenol’s FCI Basics Metral® 4000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 4000 Series features a unique stripline structure in both the receptacle and header. Compared to the Metral® 1000 and 2000 Series, Metral® 4000 receptacle connectors employ a modified receptacle contact geometry optimized for 100Ω differential signals.
Metral® Power & Coax
FCI Basics Metral® power, high power, and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® power, high power, and coax connectors support power solution with a current rating of 3 to 40A for each pin. They are available in 4 and 5-row versions.
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.
Micro-Bayonet
This series, a small footprint, lightweight, high contact density, stamped & formed crimp contact, IP54 rated metal bayonet coupling, signal connector. With three insert arrangements ranging from 7 to 15 contacts per connector and up to 3 amps possible with a standard operating temperature from -40°C to +125°C.
Micro-D
Amphenol micro connectors provide small inter-connect solutions, which will meet or exceed the requirements of the Mil-DTL-83513 for both Mil style and commercial products.
Can be filtered. See our M13 series. Custom solutions can easily be engineered to ensure exact performance in any application.
Micro-mini (SMP/SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current miniature interface configurations include our SMP and SMPM series.
Micro Power 3.0
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row. Scoop-proof housings prevent mismating between header and receptacle.
Micro Power Plus 3.0
Micro Power Plus 3.0 connector system, is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 12.5A per pin and wire gauge range from 30AWG-16AWG. It is available in 2 to 24 circuits for dual row and 2 to12 circuits for single rows.
Micro Power Super
Micro Power Super series is a 3.00mm pitch power connector designed for flexible wire-to-board applications, based on different wire gauges and circuits. It provides a maximum current rating of 17A/pin and accommodates a wire gauge of 16AWG and 15AWG. It is foolproof against mismating among different circuits. This series is available for 2 to 24 circuits for dual rows.
microSD Express Connector
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I). The 17 pin microSD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe® 3.0 requirements. The connector enables microSD Express platform to reach its full potential; making microSD Express card possible to serve as a removable Solid State Drive (SSD).
MicroSpace™ Crimp-To-Wire Connector Platform
MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.
Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.
Millipacs® Compact PCI
Millipacs® 2mm Hard Metric connectors fulfills the interconnection requirement of the PICMG 2.0 Revision 3.0, the Compact PCI core specification. Millipacs® for Compact PCI is featured with the 2-beam twisted tulip contact, which provides an equalized signal path, two-contact points for reliability and superior performance in an environment subject to shock and vibration.
Millipacs® Mezzanine
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.
Millipacs® Plus Configurable Connectors
Millipacs® Plus 2mm Hardmetric connector offers a choice of data rates ranging from 3 to 25Gb/s with configurable and scalable high speed, low speed signal, guiding, and power modules. Available in vertical header on the backplane mating with right angle receptacle on a daughter card, scalable design is easy to populate on boards and offers flexibility to designers.
Millipacs® Power & Hybrid Connectors
FCI Basics Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L, M, N, D, E with signal pins, integrated guide pins, and power/coax contacts.
Millipacs® R/A Headers
Millipacs® is a 2.00mm modular board to board or cable to board Interconnection system in Hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. Millipacs® Right angle headers features hot plugging application with different mating sequences and are suitable for both Coplanar and Backplane mating.