Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Single Port Reflow Stable PCB Connectors with Legs
Single Port Reflow Stable PCB Connectors with Legs
SV Microwave has released a new line of incredibly rugged and durable surface-mount PCB connectors in the SMP, SMPM, and SMPS series. Alongside our standard surface pin contacts, this product line also features extended length thru-pins that are soldered directly into the board to establish a stronger mechanical connection.

Product SJT Connectors
SJT Connectors
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.

Product SJT Hermetic Connectors
SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

Product SK Series Chip-to-Board Socket
SK Series Chip-to-Board Socket
Amphenol's patented compression mount contact technology utilizes industry-leading alloys to make cost effective and electrically robust socket solutions that offer high performance. With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting edge BGA, LGA and other small form factor IC applications.

Product SL61
SL61
Connectors made of aluminum alloy, with excellent reliability and robustness for In/Out applications & power supply.

Product Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.

Product Slim Cool Edge 0.65mm Hybrid Power & Signal Gen 6 Connectors
Slim Cool Edge 0.65mm Hybrid Power & Signal Gen 6 Connectors
Amphenol's new Slim Cool Edge Gen 6 64G PAM4 Hybrid Power and Signal connectors offer a compact, one-piece card-edge solution for high-speed and high-power applications. These connectors provide a cost-effective and high-density alternative, featuring a versatile 0.65mm signal pitch design that supports multiple board-toboard (BTB) configurations.

Product SlimSAS™
SlimSAS™
PROVEN, HIGH SPEED, NEXT-GENERATION SAS-4 INTERFACE SlimSAS™ connectors address issues in next-generation storage devices such as bulk cable form factor restrictions and the introduction of multi-lane storage devices. SlimSAS™ connector is a 0.60mm pitch interconnect system that offers superior signal integrity performance over standard Mini-SAS solutions.

Product SlimSAS™ Low Profile Connectors - U10 Series
SlimSAS™ Low Profile Connectors - U10 Series
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS™ low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe® signal. With 0.60mm contact pitch, Low Profile (LP) SlimSAS™ solutions are smaller than mainstream connectors in current market to save space in end devices.

Showing 1131 to 1140 of 1,290 items