Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
USB 3.1 GEN 2
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
USB 3.2 GEN 1 Type Micro B Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate
Improved efficient data transfer and I/O power efficiency
USB 3.2 Type C
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution
USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
USB3 Amplifier
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
USB3CFTV
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
USB3 FTV Memory Keys
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.
USB3F TV - Reduced Flange
With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s