Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
USB Extender / Amplifier
Extend your USB cordsets connection length over long distances.
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.
Valve Connectors with Cable
Valve Suppressors Deutsch with protective circuit and LED.
Valve Suppressors Junior Timer 2-pole with protective circuit and LED.
Valve Suppressors Rectangular Connector Type A, Type B DIN, Type B Ind, Type C DIN andType C Ind
Ve-NET™ Automotive Multi-Gigabit Differential Connector System
IDEAL FOR AUTOMOTIVE ETHERNET APPLICATIONS
Ve-NET™ Automotive Multi-Gigabit Differential Connector System designed for the automotive environment can transmit from 1000Mb/s to 10Gb/s according to 1000BASE-T1(IEEE 802.3bp), 10GBASE-T1(IEEE 802.3ch), MULTI-GIG(IEEE 802.3cy). This automotive-grade Ethernet connection system uses Shielded Twisted Pair / Shielded Parallel Pair cable to transmit data.
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
VerIO™ Connector
VerIO™ Connector is a versatile, robust, and compact I/O system featuring multiple standard connector interfaces such as RJ45, PoE (Power over Ethernet), Signal, Power, and Hybrid. It is easy to install and operate with a swift push-pull type movement. VerIO connector is ideal for industrial applications as well as harsh indoor or outdoor environments.
VG96912 - SJT
Lightweight scoop-proof bayonet.
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.