Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Product Waterproof Interconnects (IP67 & IP68 Rating)
Waterproof Interconnects (IP67 & IP68 Rating)
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.

Product Waterproof I/O Connectors
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.

Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4 The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Product WireLock®
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.

Showing 1271 to 1280 of 1,290 items