Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product XCede® Backplane Connector
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.

Product XCede® HD
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.

Product XD Series
XD Series
Pitch: 5.0mm Poles: 2P-12P Part Number: XDxx70500000G Voltage Rating: 300V Current Rating: 8A Wire Range: 14-26 AWG Wire Strip Length: 8-9mm Withstanding Voltage: 1.6KV

Product YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B - Barrier Terminal Blocks
YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. The structure is simple and firm, and the connection is safe and reliable.

Product ZConnect Low-Profile LV214-Compliant Connectors
ZConnect Low-Profile LV214-Compliant Connectors
Amphenol LTW ZConnect® LV214-Compliant Connectors are low-profile connectors for space-saving along with providing a more secure mating with 2nd lock design. ZConnect® is robust enough to meet the automotive requirements of LV214 (VW75174). The ranges from 8 to 40 contacts at 1A up to 120VDC with different pitches【Quick guide: https://amphenolltw.com/down.php?supp_download=113】

Product Zeus Din-Rail 7KV & 5KV
Zeus Din-Rail 7KV & 5KV
Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts versions. Snap-in RADSOK Contact technology for 6AWG, 8AWG, and 12AWG. The connector is designed with Creepage/Clearance in accordance with5KV IEC60079-7 guidance

Showing 1281 to 1286 of 1,286 items