Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Zeus Din-Rail 7KV & 5KV
Zeus Din-Rail 7KV & 5KV
Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts versions. Snap-in RADSOK Contact technology for 6AWG, 8AWG, and 12AWG. The connector is designed with Creepage/Clearance in accordance with5KV IEC60079-7 guidance

Showing 1291 to 1291 of 1,291 items