Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product MCS
MCS
Megawatt Charging System, with vehicle charging connector and cooling system, for charging electricvehicles(EV) with direct current(DC), MCS compliant with :IEC 61851-23-3, IEC TS 63379. Raated current for plug 350A &1500A, for inlet 1000A & 3000A. Rated volatge 1500V.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product MDP FTV
MDP FTV
Amphenol SOCAPEX rugged Display solutions are designed to transmit video data & information in harsh environments for applications such a C5ISR, ground vehicles, navy. It ensures a reliable transmission between display screens, cameras, computers. Any standard Displayport plug or cordset is converted into a military-grade solution for harsh environments with high level of sealing and durability.

Product MDP FTV
MDP FTV
MDP Field is Mini DisplayPort interconnect system for harsh environments. MDP FTV is a complete ruggedized solution around Mini DisplayPort to allow you to insert a standard Mini DP cordset into a metallic plug which will protect it from shocks, dust and fluids.

Product Media Converter RES-GMC-1M-FORC with Fiber Remote control
Media Converter RES-GMC-1M-FORC with Fiber Remote control
Amphenol’s RES-GMC-1M-FORC is a MIL-STD rugged, unmanaged-military-grade Media converter, offering Gigabit communication. Developed for network deployment in harsh environment applications, the RES-GMC-1M-FORC series serves as a robust solution to extend your Tactical Gigabit Ethernet network over fiber.

Product Media Converter RES-GMC - Expanded Beam Technology
Media Converter RES-GMC - Expanded Beam Technology
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).

Product Media Converter RES-GMC-with Butt Joint Fiber Connector
Media Converter RES-GMC-with Butt Joint Fiber Connector
Amphenol’s RES-GMC is a MIL-STD rugged, unmanaged-military-grade security gateway, offering up to 2 Gigabit security gateways per device for unidirectional and data diodes solution for total isolation between two networks with different security classifications. The unit supports PoE on 2 ports (IEEE802.3af and IEEE802.3at).

Product Media Converter RJS-BKN-2UG with Butt Joint Fiber Connector
Media Converter RJS-BKN-2UG with Butt Joint Fiber Connector
With industrial EMI compliancy

Product Media Converter RJS-GMC with Expanded Beam Technology
Media Converter RJS-GMC with Expanded Beam Technology
Amphenol’s RJS-GMC is a rugged, military-grade Ethernet media converter. Developed for military and harsh environment applications, the RJS-GMC features mechanical packaging enhancements designed for MIL-STD-810F ground environmental compliance and high reliability.

Product Medi|Mate Connectors
Medi|Mate Connectors
Medi|mate connector kits combine the familiarity of circular push-pull interconnects with Amphenol’s unparalleled commitment to quality products. Sterilizable, reliable, and robust, Medi|mate is available in multiple keying and color options, enabling fast and safe product identification wherever multiple interconnects are used.

Showing 761 to 770 of 1,289 items