Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Medi|stac® Connectors
Medi|stac® Connectors
At 132 circuits and beyond, the Medi|stac® connector series provides improved value by delivering superior signals through an ergonomic and cost-effective package. Medi|stac® was designed for easy termination of fine gauge wire to a flex circuit tail for an added adaptability in applications at a lower cost.

Product MEG-Array® 32Gb/s High Density BGA Connector
MEG-Array® 32Gb/s High Density BGA Connector
The MEG-Array® Mezzanine Connector provides the high density and high-speed benefits of a large array supported by the reliability and low costs of standard surface mount PCB assembly. 1.27x1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high-speed signal integrity at speeds up to 32Gb/s. MEG-Array® is offered in a variety of PCB mezzanine stack heights

Product Metral® Board Connectors
Metral® Board Connectors
FCI Basics Metral® product offers the broadest range of backplane connector solutions which includes RA and vertical for both header and receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. Metral® backplane connectors meet Futurebus+ standards to support applications in data, industrial and instrumentation, medical and telecom markets.

Product Metral® Cable Connectors
Metral® Cable Connectors
Metral® 2mm pitch cable connector meets the Board-to-Cable interface requirements and is part of the Metral® product family offering the widest range of backplane connector solutions. The connector is designed in accordance with IEC 61076-4-104 and Telcordia™ GR-1217-CORE. Metral® cable connector is available in 4 and 5 row versions. They come in single and multi-module configurations.

Product Metral® HDXS IO Connector
Metral® HDXS IO Connector
Metral® HDXS is designed with minimum guaranteed clearance and creepage distances to comply to ANSI requirements of resistibility to overvoltages of up to 2500V. It is ideal for use in ADSL/VDSL as well as for harsh environments and other demanding telecom applications requiring high density cable-to-board interface.

Product Metral® High Speed 1000 Series Backplane Connectors
Metral® High Speed 1000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 1000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 1000 Series features a unique stripline structure in the receptacle and outer ground shields in the header. The stripline structure allows improved signal performance when routed in either a single-ended or a differential pair configuration.

Product Metral® High Speed 2000 Series Backplane Connectors
Metral® High Speed 2000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 2000 Series is a high-speed 2mm backplane connector system of vertical headers. The 2000 Series features a unique stripline structure that allows having improved signal performance when routed in either a single-ended or a differential pair configuration.

Product Metral® High Speed 4000 Series Backplane Connector
Metral® High Speed 4000 Series Backplane Connector
Amphenol’s FCI Basics Metral® 4000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 4000 Series features a unique stripline structure in both the receptacle and header. Compared to the Metral® 1000 and 2000 Series, Metral® 4000 receptacle connectors employ a modified receptacle contact geometry optimized for 100Ω differential signals.

Product Metral® Power & Coax
Metral® Power & Coax
FCI Basics Metral® power, high power, and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® power, high power, and coax connectors support power solution with a current rating of 3 to 40A for each pin. They are available in 4 and 5-row versions.

Product Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.

Showing 771 to 780 of 1,289 items