Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Mini-UHF Connector Series
Mini-UHF Connector Series
Miniature versions of UHF connectors, Mini-UHF connectors are designed for applications where size, weight, and cost factors are critical. With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz.

Product Mini USB 2.0
Mini USB 2.0
Amphenol Mini USB Type B design offers customized design. Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices. These portable devices are used for consumer applications and charging. These are available in both SMT and through-hole receptacles available.

Product Mini USB 2.0 Connector
Mini USB 2.0 Connector
FCI Basics Mini USB 2.0 connector delivers a data transfer rate of up to 480Mb/s. The connector takes up only about 1/8 of the space of a standard USB Type B interface, and has five circuits, with one circuit reserved for future use in host identification between devices. Amphenol offers customized designs of the Type B connector to suit various customer requirements.

Product Mini USB & Micro USB Connectors
Mini USB & Micro USB Connectors
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Mixed Signal Harnesses
Mixed Signal Harnesses
SV can support mixed-signal harnesses that include: 1. Digital 2. Quadrax 3. Power 4. RF/optical combinations

Product MMA
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.

Product MMCX Connector Series
MMCX Connector Series
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors. However, MMCX connectors have a smaller footprint than the MCX series.

Product Modular Jack - Right Angle - High Speed
Modular Jack - Right Angle - High Speed
Our Right Angle High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Jack - Right Angle - Standard Speed
Modular Jack - Right Angle - Standard Speed
Our Right Angle Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Jack - RJ45
Modular Jack - RJ45
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.

Showing 871 to 880 of 1,289 items