Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
Panel Socket Interfaces
Panel Socket Interfaces
M8 and M12 panel jacks/plugs with IP67, front mounting, 3- to 8-pin, A/D-coded. M8 with 0.5 m TPE wire, M12 with cable. RJ45 and USB interfaces for control panels, IP67/IP69 protected, M22/PG21 cut-outs, also for 30 mm housings.
All ideal for automation and front-panel integration.
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.
PCB Multiport With Right Angle Contact
SV Microwave introduces our new RF PCB multiports with right-angle contacts. This product line offers a board-level solution to a common assembler need: inspection of a solder joint. Although the multiport connector has a straight body, it features a swept contact that exits the connector body at a right angle to the PCB trace. While still offering excellent RF performance from DC - 40 GHz.
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4.
Power dissipation < 5W
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.