Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.
PCI Express® Flip CEM Card Edge Connectors
The PCIe® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area. The current Flip CEM supports 32GT/s (Gen 5) and the mating side supports backward compatibility with PCIe® 4/3/2/1 card.
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.
PCI Express® Gen 6 CEM Card Edge Connectors
Amphenol PCIe® Gen 6 connectors exceed industry standard PCIe® 6.0 performance requirements. These 1.00mm pitch, vertical card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers, Industrial PCs, embedded systems, routers, automotive infotainment systems, and respirators.
PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
The PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems. The 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable, limiting PCB trace loss and features press-fit termination power pins for improved rework.
PCI Express® Gen 6 Flip CEM Card Edge Connectors
The PCI Express® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings. Capable of supporting 64GT/s (Gen 6), its backward-compatible design ensures compatibility with PCIe® 5/4/3/2/1 cards.
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.
PDC
The PDC connector converts a 2-pin input into a 4-pin output. Basically, the PDC is a mini PDU-like type of connector. Rated current: 8A to 32A. Rated voltage: 500V, 750V, 1000V.