Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Pre-Tinned (De-Golded) PCB Connectors
Pre-Tinned (De-Golded) PCB Connectors
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process, which mitigates undesirable remnants of gold plating in the solder joint.

Product PRM Series™ Panel Rack Mount
PRM Series™ Panel Rack Mount
Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) Connectors, available in both Plugs and Receptacles, are a quick-connect power connector solution for use in panel rack mount network applications. Our quick-connect design enables denser installations, faster deployments, and upgrades.

Product Process Capabilities
Process Capabilities
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including: 1. Automated wire cutting and stripping 2. Certified Solder Technicians (IPC/J-STD-001S) 3. Wire/cable bundling 4. Over-braiding (fiber and wire)

Product Promi
Promi
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.

Product PS - Innovative SNAP IN Connection Technology
PS - Innovative SNAP IN Connection Technology
The innovative SNAP IN connection technology supports tool free connection of various types of wires compared to existing direct insertion spring connections. Make installation more flexible and efficient, and operation simpler and more convenient.

Product PSMP Connector Series
PSMP Connector Series
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations.

Product PT/451 Series
PT/451 Series
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pulse-Lok® Medical Connectors
Pulse-Lok® Medical Connectors
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.

Product Push-On RF Cable Connectors
Push-On RF Cable Connectors
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.

Showing 981 to 990 of 1,291 items