Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product BergStak HS™ 0.80mm Board-to-Board Connector
BergStak HS™ 0.80mm Board-to-Board Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is compatible with the existing BergStak® 0.80mm product recommended by the OCP. It guarantees to support up to 16Gb/s performance. Customers can upgrade its board-to-board performance from PCIe 3.0 to PCIe 4.0 while leveraging BergStak+™'s backward compatibility and same footprint feature.

Product BergStak® 0.40mm Connector
BergStak® 0.40mm Connector
The BergStak® 0.40mm board-to-board connectors are in 0.4mm pitch with double row contacts, the family now supports stack height of 1.50/2.0/3.0/3.5/4.0mm and position ranges in 10-100 positions (10/20/24/30/34/40/50/60/70/80/90/100). The lock feature on contacts works together with shock-absorbing ribs on the housing to make it suitable for high-vibration applications and friendly for FPC applications.

Product BergStak® 0.40mm Self-Alignment Board-to-Board Connector
BergStak® 0.40mm Self-Alignment Board-to-Board Connector
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.

Product BergStak® 0.50mm Mezzanine Connector
BergStak® 0.50mm Mezzanine Connector
Amphenol's BergStak® 0.5mm is a comprehensive and versatile board-to-board solution designed for reliable and high-density applications. The unique design of scoop-proof housing ensures terminals are not damaged during mating.

Product BergStak® 0.50mm Self-Alignment Board-to-Board Connector
BergStak® 0.50mm Self-Alignment Board-to-Board Connector
FINE PITCH SOLUTION WITH SELF-ALIGNMENT FEATURE FCI Basics BergStak® 0.50mm self-alignment connectors come with a stack height of 3mm and 50 positions extendable across 20 to 60 positions in increments of 10. It has a unique self-alignment feature that supports blind mating.

Product BergStak® 0.635mm Connector
BergStak® 0.635mm Connector
MICRO PITCH LOW PROFILE HIGH SPEED BOARD-TO-BOARD CONNECTOR BergStak® 0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. BergStak® 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.

Product BergStak® 0.80mm Pitch
BergStak® 0.80mm Pitch
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS Amphenol's BergStak® 0.8 mm is a flexible solution designed for high-speed and high-density, parallel board-to-board connector systems with 16 PCB stack heights in 10 sizes up to 200 positions.

Product BergStak® 0.80mm Shielded Board-to-Board Connector
BergStak® 0.80mm Shielded Board-to-Board Connector
FCI Basics BergStak® 0.80mm connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. Bergstak® shielded connector with 0.80mm pitch supports high-speed data applications up to 10Gb/s.

Product BergStak® FX10 0.50mm Board-to-Board Connector
BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions. BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

Product BergStak® Lite 0.80mm Board-to-Board Connector
BergStak® Lite 0.80mm Board-to-Board Connector
Amphenol's BergStak® Lite 0.8mm is a comprehensive, versatile, and flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. This is an economical version that uses Gold Flash plating that can meet up to 50 mating cycles while extending the mechanical advantage of the standard BergStak® 0.80mm.

Product BergStak® Secure Connector
BergStak® Secure Connector
The BergStak® Secure connector family contains one-time-use and multi-times-use solutions to support customers' different needs on connection security. The family now contains variants with 3-row and 4-row contacts with 37 columns per row, and it can be extended in both (10)row and (100)column direction based on customer requirements, to fulfill high pin count/high signal density requirements.

Product BergStik® 2.54mm
BergStik® 2.54mm
BergStik® FCI Basics 2.54mm unshrouded headers are available in SMT, THT, press-fit, stacking, and PIP versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into lengths to suit the application profile with a maximum current rating of 3A per contact.

Product BKC
BKC
The BKC (Baby King Cobra) series is a Quarter-turn economical miniature form factor circular connectors with lightweight, non-corrodible, composite material and qualified to UL #E220614.

Product Black Chrome Connectors
Black Chrome Connectors
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz.

Product Black Plated RF Connectors
Black Plated RF Connectors
Black-Plated Connectors feature non-reflective black zinc-cobalt plating and offer enhanced durability for harsh environments. The black zinc-cobalt alloy plating is designed to be non-reflective for covert and military applications. The plating does not compromise the RF performance or conductivity and is RoHS and REACH compliant.

Product Blind Mate MCIO
Blind Mate MCIO
Amphenol's Blind Mate MCIO is designed for high speed and high density. It can support PCIe Gen5, and is scalable to PCIe Gen6. We designed Blind Mate MCIO with a guide pin to prevent damages during plug in and plug out. Blind mate MCIO has a robust mechanical design, and the connector can be fixed by a screw-on panel.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product BMB RF Interconnects
BMB RF Interconnects
SV Microwave’s latest product line offers a comprehensive range of RF interconnects, including standard and bulkhead cable connectors for a variety of cable types and PCB connectors ideal for use in board-to-board solutions, with connectors in both Full Detent and Smooth Bore options, as well as a bullet. This product line is rated to work up to 22 GHz, ensuring reliable and high-performance RF solutions.

Product BNC Connector Series
BNC Connector Series
The BNC product family features a bayonet-style connector allowing for quick connect and disconnect with a positive locking mechanism. Mating is achieved with just a quarter-turn of the coupling nut. With a classic, dependable design, BNCs are suited to accommodate a large variety of RG and industry standard cables, in a variety of termination styles.

Showing 241 to 260 of 1,287 items