Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product SMPS VITA 67.3 Gen2
SMPS VITA 67.3 Gen2
Amphenol SV Microwave’s SMPS VITA 67.3 Gen2 product line is the next evolution of our high-performance RF interconnects for embedded computing systems. Building upon the Gen1 platform, these optimized designs enhance compatibility, reliability, and ease of integration across all port configurations. The Gen2 series allows every port to optimally accept cable or adapter contacts.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product SOCAPEX Connector - 19-Pin
SOCAPEX Connector - 19-Pin
The original 19 Pin SOCA connector for a dimmer rack with 19 gold plated contacts, with straight or right-angle split backshell & straight mono piece backshell.

Product Socket for PCB
Socket for PCB
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design.

Product Solar Connectors
Solar Connectors
For modern society and industry, energy supply is a key element. A high-performance, reliable connection technology is required. Our solar connectors are ideally suited for connecting solar cables, connection to photovoltaic panels, and for connection to solar inverters.

Product Solaris
Solaris
Solaris is a small, plastic, easy-to-use rectangular connector designed specifically for low and medium power applications. Solaris’ spring-loaded slide lock mechanism is a snap to use - simply push to lock and slide to unlock. The slide lock provides convenient single-handed & tool-less mating, eliminating the Foreign Object Debris (FOD) found in typical screw mount D-Subs.

Product Solderless Mount Micro-D
Solderless Mount Micro-D
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.

Product Solderless PCB Edge Launch
Solderless PCB Edge Launch
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.

Product Solder-on PCB Edge Launch and Surface Mount Connectors
Solder-on PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.

Product SOSA Aligned Products and Capabilities
SOSA Aligned Products and Capabilities
As a member of SOSA's standards committees, SV Microwave spearheaded the effort to include RF industry-recognized interfaces like SMPM and SMPS as open standards. Watch the video below, and partner with SV on your next SOSA aligned project.

Product Spaceflight
Spaceflight
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.

Product Space ST Connector
Space ST Connector
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.

Product SP Max
SP Max
The SP Max is specifically designed for power and signal management in military, space, satellite, and commercial air applications. Its slim precision machined shell is available in three sizes with four contact sizes and twenty-one layout options available for versatility.

Product Spring Battery
Spring Battery
Spring battery connectors are very popular in hand-held devices applications. Amphenol's flexible, custom designs and production capabilities allow various pitch sizes, pin configurations, soldering requirements and different stack heights in spring battery connectors. It offers a current rating of 2A/pin. The durability of 5000 mating cycles adds to the mechanical performance of these connectors.

Product Spring Clamp System
Spring Clamp System
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Spring Type for Plug
Spring Type for Plug
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.

Product SSMA Connector Series
SSMA Connector Series
The SSMA product series is characterized by compactness, high-frequency bandwidth, and highly reliable mechanical performance.

Product SSMB Connectors
SSMB Connectors
The SSMB 50 Ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro-miniature footprint.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Showing 1121 to 1140 of 1,260 items