Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Product Startop
Startop
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.

Product Stingray
Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Structure Plus™ Family
Structure Plus™ Family
Amphenol Sine Systems’ StructurePlus™ Family of overmold-compatible connectors are engineered, one-piece, solid body connectors that are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments.

Product Submariner
Submariner
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS

Product SurLok Plus™
SurLok Plus™
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.

Product SV Microwave's Glass Seal Capability
SV Microwave's Glass Seal Capability
SV Microwave's manufacturing teams are able to support the production of glass-seal PCB connectors through either COTS (Custom Off The Shelf) products or through customized orders. Our flexible and agile team can support both high and low volume orders.

Product Swapping Connector - Best solution for E-Mobility
Swapping Connector - Best solution for E-Mobility
Amphenol LTW's Swappable Connector solutions offered in 2 power & 8 signal configurations. These connectors can carry a continuous current of 50A with 5,000 mating cycles and IP67 rated in mated and unmated conditions. Voltage: Power Pin: 600V; Signal Pin: 30V【Video: https://www.youtube.com/watch?v=j3LQHIc6jyk】【 Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=138】

Product TACBEAM
TACBEAM
Amphenol introduces the TACBeam Series into the harsh environment product portfolio. This legacy hermaphroditic fiber optic lens connector, facilitates the inter-connection of multiple identical fiber optic cable assemblies known as daisy chaining, thus eliminating the need for polarising the assemblies and the use of in-line adapters.

Product TACBeam® – MIL-DTL-83526
TACBeam® – MIL-DTL-83526
AFSI offers a MIL-DTL-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. Since the lenses do not physically contact, there is no wear on the termini, which allows the connector to be mated and demated thousands of times without affecting optical performance.

Product TAC Connectors
TAC Connectors
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. They are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever an M55116 connector is needed on a newly designed system.

Product Telephone Plugs and Jacks
Telephone Plugs and Jacks
Manufacturer and supplier of airborne audio connectors, see MIL-DTL-9177. Our special ruggedized design has been the industry standard on military and commercial helmets and headsets for many years. We offer a number of connector options for different mounting styles, switch functions, and soldier attachments.

Product Terminal Block Accessories
Terminal Block Accessories
Currently, the coding keys applicable to the pluggable system, handles, and wiring tools are available.

Product Terrapin
Terrapin
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.

Product TFOCA-III® Fiber Optic Connectors
TFOCA-III® Fiber Optic Connectors
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.

Product TFOCA-II® 12-Channel Fiber Optic Connectors
TFOCA-II® 12-Channel Fiber Optic Connectors
The TFOCA-II® 12-ch. connector, designed and patented by AFSI, is ideal for environmentally harsh conditions and its design takes advantage of the latest technology by utilizing industry-standard physical contact ceramic ferrules. The TFOCA-II® connector is designed for minimal maintenance in the field, and its removable end cap allows direct access to the alignment sleeve and termini.

Product TFOCA-II® 12-Channel RigLinQ
TFOCA-II® 12-Channel RigLinQ
The TFOCA-II® 12-channel RigLinQ hybrid design lowers overall systems cost and greatly reduces panel mounts footprint by combining optical and electrical signals in one quick connect housing. This design takes advantage of the latest technology by utilizing an industry-exclusive fully articulating optical termini for superior optical performance and environmental open-face sealing.

Product TFOCA-II® 4-Channel Fiber Optic Connectors
TFOCA-II® 4-Channel Fiber Optic Connectors
AFSI, in collaboration with the United States Army CECOM, designed the “next generation” deployable fiber optic connector for the emerging “knowledge-centric warfare communication” requirements of the future battlefield. The heart of the TFOCA-II® centers on the sealed free-floating termini which enables the connectors to seal against high humidity and moisture conditions.

Product THDM Series
THDM Series
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.THDM is modular, allowing multiple combinations of fiber types to be used in the same connector.

Showing 1141 to 1160 of 1,260 items