Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Fiber Splice
Fiber Splice
ABS offers a complete line of optical splice closures for any application as well as a range of splitters and components. With aerial, pole, wall mount, pedestal, and below-grade options, ABS fiber splice solutions are designed to be the most versatile, user-friendly, and cost-effective on the market. Flexible Fiber Splicing for More Connectivity.

Product Fiber to Antenna (FTTA) Interconnect Solutions
Fiber to Antenna (FTTA) Interconnect Solutions
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package. The FTTA series is highly configurable to support a wide range of industrial applications where fiber and copper connectivity are required in a single connector.

Product Field Replaceable 2 and 4 Hole Connectors
Field Replaceable 2 and 4 Hole Connectors
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced.

Product Field Replaceable Panel Connectors
Field Replaceable Panel Connectors
Amphenol CDI Field Replaceable Panel Connectors are designed for high-performance RF applications, offering easy maintenance, secure panel mounting, and exceptional signal integrity. These connectors enable quick and efficient replacement without the need for extensive rework, making them ideal for aerospace, military, space, and industrial applications where system uptime is critical.

Product Field-Wireables Connectors
Field-Wireables Connectors
Valve Connectors, M8 Connectors, M12 Connectors, RJ45 Connectors, RJ45 Module Carrier

Product Filter D-Sub Connectors
Filter D-Sub Connectors
FCE17 D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration. Improved EMI controls outperform the same filter components on a PCB.

Product Filtered Connectors
Filtered Connectors
EMI and EMP filters can be implemented into all Amphenol Canada connectors. Planar capacitors and diodes can provide the protection that your sensitive electronics require. Filtering can be on lines or select lines. Arinc 600, 404, & M83527 = 485 series. M83733 = 458 series M24308 = 308 series or FD308 series M83513 = M13 series

Product Filter Micro-Ribbon Connectors
Filter Micro-Ribbon Connectors
FCE57 Micro-Ribbon Filter connectors combine filtering and connectivity by having the capability to filter unwanted EMI while providing the required data connectivity. Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB.

Product Filter RF Connectors
Filter RF Connectors
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.

Product FitMate™ 0.80mm Wire-to-Board Connector System
FitMate™ 0.80mm Wire-to-Board Connector System
Designed for finest pitch wire-to-board applications, Amphenol's FitMate™ 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product FitMate™ 1.00mm
FitMate™ 1.00mm
Designed for the finest pitch wire-to-board applications, Amphenol's FitMate™ 1.00mm is the ideal solution for devices that require compact and low-profile connectors. With a wire gauge range from 32AWG-28AWG, these connectors are available in double row vertical SMT and right angle SMT configurations.

Product FitMate™ 1.25mm
FitMate™ 1.25mm
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.25mm is the ideal solution for devices that require compact connectors without sacrificing overall quality. With wire gauge range from 32AWG-28AWG, these connectors are available in single/double row, vertical/right angle, without (only single row) and with active latch, SMT/DIP configurations.

Product FitMate™ 1.5mm
FitMate™ 1.5mm
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.5mm is the ideal solution for devices that require connectors with robust features and compact design. With wire gauge range from 26AWG-24AWG, these connectors are available in single row/double row, vertical/right angle, SMT configurations.

Product Fits Field Install Termination System
Fits Field Install Termination System
The FIT system is a robust line of LLSB™ cables, connectors, and tools that can be easily and reliably terminated in the field.

Product Fixed Length Cable Assemblies
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.

Product FlexFast™ Flex-to-Board
FlexFast™ Flex-to-Board
The FlexFast™ Flex-to-Board connector is an innovative solution with right-angle SMT/SMD termination, compatible with both FPC (Flexible Printed Circuit) and FFC (Flexible Flat Cable). Compliant with USCAR2 and LV214 , it also comes with CPA (Connector Position Assurance) and FPA (Flex Position Assurance).

Product FlexFast™ Mini Flex-to-Board
FlexFast™ Mini Flex-to-Board
FlexFast™ Mini Flex-to-Board connector's compact design addresses the growing demand for the automotive applications market. The connector is designed to be compliant with USCAR and LV-214 specifications. FlexFast™ Mini 1.0mm pitch is available in a 22-position configuration. It features a single flex design with a right angle SMT configuration.

Product FlexLock™ Flex-to-Board/Wire Connectors
FlexLock™ Flex-to-Board/Wire Connectors
FlexLock™ FPC-to-Board and Flex-to-Wire connector's compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T2V2 and LV214-S3 specifications. FlexLock™ 2.54mm pitch is supporting in 10 to 36 positions double row with vertical and horizontal TH configurations, and in 4 position single row vertical and horizontal TH configurations.

Product FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack heights from 8.0mm to 30.0mm. These connectors come with 4 independent power contacts and 20 to 140 signal contacts, where the power contacts support 5A per pin and the signal contacts provide high-speed data rates up to 10Gb/s or 16Gb/s.

Product Floating Mate Connector Series
Floating Mate Connector Series
Amphenol Industrial Operations’ Floating Mate Connector Series is a compact floating blind-mate hybrid connector that combines power + signal for drawer-style battery modules and power shelves. RADSOK® power contacts support up to 120 A per contact and 1,000–1,500 VDC (variant-dependent), with guide pins and optional floating mount hardware to handle misalignment and simplify ESS/eMobility module swaps.

Showing 561 to 580 of 1,288 items