Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product High Speed Solderless PCB Connectors
High Speed Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm, SMP and SMPM series.

Product High Temperature Series Five Connectors
High Temperature Series Five Connectors
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hyper-sonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft.

Product High Voltage 38999
High Voltage 38999
An expansion of the MIL-DTL-38999 series to provide solutions for next-generation aircraft power requirements. Future power distribution architecture is moving toward higher voltages above what standard connectors are designed to accommodate. Amphenol HV38999 has been tested up to 1200 VAC / 1500 VDC* to remain partial discharge free @ 50,000 ft.

Product HN-Type Connector Series
HN-Type Connector Series
HN-Type product series features medium-sized, weatherproof units designed for high voltage applications. These connectors feature captivated contact design which prevents contact recession under extreme temperatures and mechanical stresses.

Product H-PAC
H-PAC
Amphenol Air LB France's Next Generation of Power connector, H-PAC features an innovative and easy-to-use locking system offering a perfect connection security. Perfectly suited for High-Demanding power applications on various platforms (full electric or hybrid powered), H-PAC comes in 2 contacts or 3 contacts versions (215 Amps per contact).

Product HPCE® Board to Board Connector
HPCE® Board to Board Connector
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.

Product HPCE® High Power Card Edge Connector
HPCE® High Power Card Edge Connector
The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.

Product HPCE® Mezzanine Connector
HPCE® Mezzanine Connector
The HPCE® Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.

Product HSC Connector System
HSC Connector System
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE 1394.

Product HSD (High Speed Data) Connector System
HSD (High Speed Data) Connector System
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB, and IEEE 1394 applications.

Product HS-Lok Push-Lock Connectors
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating. The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】

Product HTC
HTC
The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ESC standards. They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.

Product HU & PF - Pluggable Type Terminal Blocks
HU & PF - Pluggable Type Terminal Blocks
Pitch: 5.08mm Poles: 2P-8P Voltage Rating: 300V Current Rating: 15A Solid Wire: 12-26 AWG Stranded Wire: 16-26 AWG Withstanding Voltage: 1.6KV

Product HVBI
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.

Product HVCO GB/T
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.

Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HVDC
HVDC
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HVLock® High Voltage Platform
HVLock® High Voltage Platform
MODULAR, RELIABLE, AND COMPACT SOLUTION The BMS consistently tracks the charge/discharge activities of the battery pack and monitor cell voltages. The HVLock® High Voltage Platform is a wire-to-board connector of specific design, which will optimize the performance and size to fit OEM's application needs in 4.50mm pitch with a nominal current carrying capacity of 3A.

Showing 641 to 660 of 1,288 items