Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Product MGT-5015 Reverse Bayonet Coupling
MGT-5015 Reverse Bayonet Coupling
An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. Termination options include crimp, solder, PC tail, threaded, or custom-designed bus bars. Upgraded socket contacts include the RADSOK and Temper-Grip socket contacts, which carries more current than a standard contact at higher temperatures.

Product MHV Connector Series
MHV Connector Series
MHV (Miniature High Voltage) connectors are bayonet locking interconnects used for high voltage applications up to 5000 volts. They are similar in size, but not designed to mate with the BNC interface.

Product Micro-Bayonet
Micro-Bayonet
This series, a small footprint, lightweight, high contact density, stamped & formed crimp contact, IP54 rated metal bayonet coupling, signal connector. With three insert arrangements ranging from 7 to 15 contacts per connector and up to 3 amps possible with a standard operating temperature from -40°C to +125°C.

Product Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm is a new small form factor card edge connector designed for enterprise and data center SSD (Solid State Drive) servers. It supports NF1/NGSFF (Next Generation Small Form Factor) which can double storage capacity and enable front side service within server systems compared to the M.2 standard.

Product Micro-D
Micro-D
Amphenol micro connectors provide small inter-connect solutions, which will meet or exceed the requirements of the Mil-DTL-83513 for both Mil style and commercial products. Can be filtered. See our M13 series. Custom solutions can easily be engineered to ensure exact performance in any application.

Product Micro HDAS
Micro HDAS
Micro HDAS is the 1.27mm pitch connector based on existing HDAS technology. Smaller, lighter, and just as strong, this miniature connector is used in board-to-board or board-to-cable applications. Offering a crimp version, Micro HDAS can be used in harnesses from panel to board when used with an I/O 38999 connector.

Product Micro-Miniature (SMPM / SMPS) RF Terminations
Micro-Miniature (SMPM / SMPS) RF Terminations
Amphenol SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.

Product Micro-mini (SMP/SMPM) Solderless PCB Connectors
Micro-mini (SMP/SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current miniature interface configurations include our SMP and SMPM series.

Product Microphone Plugs and Jacks
Microphone Plugs and Jacks
Microphone plugs and jack used in military and commercial helmets and headsets. They are rugged and high-quality. Two or three-pin configurations are available with a locking mechanism. Switching and combination options are available.

Product Micro Power 3.0
Micro Power 3.0
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row. Scoop-proof housings prevent mismating between header and receptacle.

Product Micro Power Plus 3.0
Micro Power Plus 3.0
Micro Power Plus 3.0 connector system, is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating of up to 12.5A per pin and wire gauge range from 30AWG-16AWG. It is available in 2 to 24 circuits for dual row and 2 to12 circuits for single rows.

Product Micro Power Super
Micro Power Super
Micro Power Super series is a 3.00mm pitch power connector designed for flexible wire-to-board applications, based on different wire gauges and circuits. It provides a maximum current rating of 17A/pin and accommodates a wire gauge of 16AWG and 15AWG. It is foolproof against mismating among different circuits. This series is available for 2 to 24 circuits for dual rows.

Product Micro SD and SD Card Sockets
Micro SD and SD Card Sockets
MEMORY CARD CONNECTORS WITH SUPPORT FOR UHS-I AND UHS-II Micro SD and SD card sockets are user-friendly and ideal for use in portable devices such as digital cameras and mobile phones. They are also suitable for server applications as well as automotive devices, notebooks, and servers.

Product microSD Express Connector
microSD Express Connector
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I). The 17 pin microSD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe® 3.0 requirements. The connector enables microSD Express platform to reach its full potential; making microSD Express card possible to serve as a removable Solid State Drive (SSD).

Product MicroSpace™ Crimp-To-Wire Connector Platform
MicroSpace™ Crimp-To-Wire Connector Platform
MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.27mm, 1.5mm and 1.8mm pitch. MicroSpace™ will be available in single and double row versions, with top and side latch configuration.

Product MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform FCI BasicsFCI Basics
MicroSpace™ High Voltage selective loaded Crimp-to-Wire Connector Platform FCI BasicsFCI Basics
MicroSpace™ High Voltage selective loaded Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 3.81mm, 6.35mm, and 8.89mm pitch with 400V, 800V and 1200V. MicroSpace™ High Voltage selective loaded will be available in a staggered version with a top latch configuration.

Product MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
MicroSpaceXS™ 1.27mm Unsealed Crimp-to-Wire Connector Platform
COMPACT, ROBUST AND VERSATILE CONNECTOR SYSTEM MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 4A per contact making them ideal for higher power applications.

Product MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ 1.27mm Waterproof Crimp-to-Wire Connector Platform
MicroSpaceXS™ Waterproof connector platform's unique design meets LV214 up to Severity-3 and up to USCAR-T4V2 specifications. These 1.27mm pitch connectors come with a current rating up to 3A per contact making them ideal for higher power applications. MicroSpaceXS™ waterproof connectors are available in staggered pin configuration and in Wire-to-Wire and Wire-to-Board configurations.

Product Micro-TCA Card Edge Connectors
Micro-TCA Card Edge Connectors
FULLY COMPLIANT CONNECTOR FOR ADVANCED MC™ MODULES MicroTCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable Advanced MC™ modules to be plugged directly into a backplane. MicroTCA card edge connectors' conventional press-fit or surface mount assembly processes and connector designs require no costly hardware, resulting in low total applied cost.

Showing 781 to 800 of 1,288 items