Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product MXM 3.0 Connectors
MXM 3.0 Connectors
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry-standard sockets. With 0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes of PCI Express® signal performance with smaller board space.

Product N2 Series
N2 Series
N2 series connectors are used in the lighting industry. The handle is easy to operate, convenient, and quick wiring, suitable for the connection of 0.2-4mm2 solid wire or 0.2-2.5mm2 multi-strand wire.

Product N3 Series
N3 Series
N3 series terminal with easy operation handle design can realize fast connection and maintenance. It can be connected with a solid wire of 0.14~4mm² and multi-strand wire of 0.2~4mm², and the current is up to 32A.

Product N5 Series
N5 Series
N5 series direct plug type quick connection terminal, suitable for single hard wire direct plug connection, easy and efficient operation. The products can be used in lighting line connection, household and factory small power line temporary wiring, and other fields.

Product N6 Series
N6 Series
Pitch: 6.35mm Poles: 2P-20P Part Number: N6xx30000000G Voltage Rating: 600V Current Rating: 30A Wire Range: 10-24 AWG Wire Strip Length: 10.5mm Withstanding Voltage: 2.2KV

Product NACS Charging coupler
NACS Charging coupler

Nano DMT
The NanoDMT series of miniature D-sub MT connectors are designed to meet the demands of high-performance and high-density applications within harsh environments. The NanoDMT connector is ideal for high-speed displays, supporting up to 64 fibers in a single MT. Designed for precision machined AI housing makes it easy to identify orientiation.

Product Nano Pegasus
Nano Pegasus
Nano-Pegasus is a small, plastic, easy-to-use connector designed specifically for sensing, command, and control applications where a Micro or Nano Dsub would be used. Nano-Pegasus & Nano-Luminus provide exceptional performance in tight spaces, packing 11 high-grade contacts in a shell size 5 housing.

Product Neptune
Neptune
NEPTUNE® is an IEC and UL® Listed amperage ratings include 30A, 60A, 100A, 150A, and 200A options, with 3, 4, and 5 contact options available. NEPTUNE series is a major improvement over the existing power connectors used in the market today. NEPTUNE offers a significant weight, space, and mounting footprint reduction over our competition.

Product NETBridge+® Automotive Ethernet Connector System
NETBridge+® Automotive Ethernet Connector System
USCAR-2 COMPLIANT AUTOMOTIVE ETHERNET CONNECTORS. NETBridge+® Automotive Ethernet Connector System is designed for automotive applications and can transmit up to 100Mb/s and 1Gb/s according to IEEE 100BASE-T1 and 1000BASE-T1 and will be upgraded to 10Gb/s. These Automotive-grade Ethernet Connector Systems use single pair cables to transmit data. NETBridge+® is developed according to USCAR-2.

Product NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s.

Product Next-Gen ARINC 600
Next-Gen ARINC 600
The NextGen Arinc 600 is available in PCB tail or press-fit options. The stamped and formed contact is a lighter weight and lower-cost option to the standard contact without compromising functionality. The stamped and formed is available for size 22 contacts and as well as a size 8 quadrax press-fit. A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost.

Product NFC 93422 HE310A Relay Sockets
NFC 93422 HE310A Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)

Product NGCON
NGCON
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.

Product NMEA 2000 Connectors
NMEA 2000 Connectors
Amphenol LTW NMEA 2000 Connector System is specifically designed to meet NMEA 2000 protocols and standards. The IP68-rated family of multi-port, standard and metric circular connectors, sensor and actuator cables, and elbow joints are ideal for connecting marine electronic equipment and display units within ships and boats. Quick guide: https://amphenolltw.com/down.php?supp_download=101

Product NMEA Certified - NMEA 2000 Push-Pull Connectors
NMEA Certified - NMEA 2000 Push-Pull Connectors
Amphenol LTW has launched the PUSH PULL version to the NMEA 2000 Connector. With a unique technology patent, the PUSH PULL connector is 100% truly backward compatible with all female M12*1.0 sockets and has audible feedback function【Video: https://youtu.be/01vNTmWleXU?si=kM6tF-yQjnaAl8X7】【Quick Guide: https://amphenolltw.com/down.php?supp_download=101】

Product Non-Magnetic RF Connectors
Non-Magnetic RF Connectors
Non-magnetic coaxial connectors are used to carry 50 ohm RF signals within the magnetic field of MRI equipment where a high signal-to-noise ratio (SNR) is required.

Product NQ - SMT Type Terminal Block For LED Lighting
NQ - SMT Type Terminal Block For LED Lighting
NQ adopts a compact design, which is space-saving. It can be used to connect LED strip lights.

Product NR & NL - Spring Clamp Pluggable Terminal Blocks
NR & NL - Spring Clamp Pluggable Terminal Blocks
NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. Pluggable connection design, easy maintenance.

Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Showing 901 to 920 of 1,288 items