Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Panel Socket Interfaces
Panel Socket Interfaces
Panel Socket Interfaces M8 and M12 panel jacks/plugs with IP67, front mounting, 3- to 8-pin, A/D-coded. M8 with 0.5 m TPE wire, M12 with cable. RJ45 and USB interfaces for control panels, IP67/IP69 protected, M22/PG21 cut-outs, also for 30 mm housings. All ideal for automation and front-panel integration.

Product PCB Connectors
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.

Product PCI
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.

Product PCIe Over Optics- Linear Pluggable Optics (LPO)
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4. Power dissipation < 5W

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.

Product PCIe® Gen 6 Mini Cool Edge IO Connector
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product PCIe® Gen 7 Mini Cool Edge IO Connector
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCIe® M.2 Gen 5 Card Edge Connectors
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCI Express® DirectAttached™ CEM Card Edge Connectors
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.

Product PCI Express® Flip CEM Card Edge Connectors
PCI Express® Flip CEM Card Edge Connectors
The PCIe® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area. The current Flip CEM supports 32GT/s (Gen 5) and the mating side supports backward compatibility with PCIe® 4/3/2/1 card.

Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Product PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.

Product PCI Express® Gen 6 CEM Card Edge Connectors
PCI Express® Gen 6 CEM Card Edge Connectors
Amphenol PCIe® Gen 6 connectors exceed industry standard PCIe® 6.0 performance requirements. These 1.00mm pitch, vertical card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers, Industrial PCs, embedded systems, routers, automotive infotainment systems, and respirators.

Product PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors
The PCI Express® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems. The 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable, limiting PCB trace loss and features press-fit termination power pins for improved rework.

Product PCI Express® Gen 6 Flip CEM Card Edge Connectors
PCI Express® Gen 6 Flip CEM Card Edge Connectors
The PCI Express® Gen 6 Flip CEM Card Edge Connectors offer a new 1.0mm pitch vertical card edge connector designed in line with PCIe® mating interface standards. Unique to this model are the “JJ” and “LL” contact types, which allow for a 19.5% keep-out area savings. Capable of supporting 64GT/s (Gen 6), its backward-compatible design ensures compatibility with PCIe® 5/4/3/2/1 cards.

Product PCS
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.

Product PDC
PDC
The PDC connector converts a 2-pin input into a 4-pin output. Basically, the PDC is a mini PDU-like type of connector. Rated current: 8A to 32A. Rated voltage: 500V, 750V, 1000V.

Product Pegasus
Pegasus
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.

Showing 941 to 960 of 1,288 items