Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product AM & AL - Industrial Relay
AM & AL - Industrial Relay
AL & AM is available in a variety of contact forms and load specifications, and LED lights indicate the operational status of coil on or off. It is suitable for debugging personnel to test the circuit manually.

Product AMC4 Connector Series
AMC4 Connector Series
The AMC4 (Amphenol Micro Coaxial, 4th Generation) connector series is a low-profile series with an extremely small board footprint.

Product AMC Connector Series
AMC Connector Series
The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm of the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for secure and easy mating.

Product AMHTC Series Connectors
AMHTC Series Connectors
Amphenol “AMHTC” high tension connector series for railway vehicle installable power distribution systems, offers the ultimate in safety and reliability under the most severe operating conditions. The AMHTC series connectors allow the user to connect electrical equipment quickly with ultimate safety.

Product AMMC Connector Series
AMMC Connector Series
The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm of the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMMC connector series is snap-on for secure and easy mating.

Product Amphe-309 Pin and Sleeve
Amphe-309 Pin and Sleeve
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

Product Amphe-BTS
Amphe-BTS
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.

Product Amphe-Ex
Amphe-Ex
Miniature, explosion-proof connector specifically designed to allow a signal to pass through Zone rated areas using copper contacts, coax, or fiber optics. The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™ enabling it to work with smaller wires.

Product Amphe-GTR
Amphe-GTR
This series, utilizing RADSOK® technology socket contacts, is an IP67 rated, thermoplastic, reverse bayonet coupling, high power connector. With four or five contacts per connector and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product Amphe-HST
Amphe-HST
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.

Product Amphe-Lite
Amphe-Lite
This series, a commercial 38999 Series III type, ruggedized harsh environment, composite, tri-start ACME threaded coupling, signal connector. With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-OBTS
Amphe-OBTS
This series, similar to the Amphe-BTS with MIL-DTL-26482 type bayonet coupling and EMI shielding, is a ruggedized, harsh environmental power connector with zinc shell components. It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C.

Product Amphe-PD™
Amphe-PD™
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-Phase
Amphe-Phase
Amphe-Phase is a High Current Single pin connector with a smart design to keep performance and safety as a top priority keeping the solution price competitive. Finger Proof Protection against electric shock (IP2X) on both sides of Source and Drain and have a bayonet mechanical locking system requiring a key to unlock for additional safety.

Product Amphe-Power
Amphe-Power
This series, based on SAE AS50151 and AS95234 utilizing RADSOK® socket contact technology, is ruggedized for harsh environments, high power connectors with metal threaded, reverse bayonet, or push/pull coupling. With over 90 insert arrangements ranging from 1 to 59 contacts per connector and up to 1000 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-PPM
Amphe-PPM
This series, is a rapid-mating, general duty, or ruggedized harsh environment, metal push/pull coupling, power, and signal connector. With over 20 insert arrangements ranging from 2 to 12 contacts per connector and up to 23 amps possible with a standard operating temperature from -40°C to +100°C.

Product Amphe-PRB
Amphe-PRB
This series, utilizing RADSOK® socket contact technology, is an IP67 rated, thermoplastic reverse bayonet coupling, high power connector. With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C.

Product AmpheSEAL High Pressure
AmpheSEAL High Pressure
The AmpheSEAL connectors provide sealing between the plug and receptacle interfaces and have been tested to withstand pressure to at least 300 PSI. Not intermateable with standard products. Must use AmpheSEAL on both sides of the mated pair.

Product AMT
AMT
The AMT supports distributed split architecture, which is designed to push the PON splitters further into the network and closer to the customer’s premise with multiple levels of splitting. In order to support this network architecture, Amphenol Fiber Optic Products has developed a small form factor, factory-sealed, closure, the AMT.

Product AMT - Conductive Bracket
AMT - Conductive Bracket
Conductive bracket are a type of connector commonly used in electronic devices to connect circuit boards and electronic components.

Showing 161 to 180 of 1,287 items