Power Distribution
Amphenol designs and manufactures power connectors and interconnect products to handle high-amperage and high-voltage requirements in the harshest environments. Our extensive range of high-power products include high-power connectors and cable assemblies, busbars, and high-power contacts, meet many industry-specifications for industrial, electric vehicles, hybrid-electric vehicles, solar, military, commercial aerospace, urban air mobility, and space systems. Our ability to engineer products using technologies from across industries to create the right solution for each application is second-to-none.
View our businesses providing Power Distribution solutions.
Low Inductive Laminated Busbars
In power conversion systems, low inductance interconnects allow lower commutation losses and increased switching frequency. Amphenol Auxel dedicated project management teams and engineers design and manufacture custom state-of-the-art Laminated Busbars.

nrgBDFB-XLW 1000A Battery Distribution Fuse Bay
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.

OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment) combines the advantages of light metals – low weight, easy workability, etc. – with the advantages of copper, such as corrosion resistance, the property of being soldered, special features for electrical purposes.

Power Distribution & Protection
Electromobility requires the transmission of high electrical power in the vehicle. The high voltages and currents that occur here must be distributed in the drive train between the components, such as the battery, motor, and charge controller. For this purpose, we develop application-specific components for different requirements and tasks.

Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Resin Busbars
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.

Thick Busbar
Custom made 10mm thick busbar made from WaterJet and fabrication processes for high voltage connectivity

TPA Fuses
With ratings up to 50A, TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs, and powered SONET equipment.

Uninterruptible Power Supplies (UPS)
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.

USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.