Raw Cable
Amphenol's cable links our connectors and interconnect products to electronic equipment in all markets, providing power and data solutions. Our cable products include coaxial, audio/video and data communications cable as well as custom cable solutions. Amphenol’s cable engineers design solutions for lightweight applications, high-speed needs, high-power requirements, space-constrained environments and EMI shielding. When combined with our interconnect products, Amphenol's cable solutions provide the highest level of performance in the harshest environments.
View our businesses providing Raw Cable solutions.
2000 Thermo-Trex® Shielded Multi-Conductor and Multi-Pair Cable
Thermo-Trex® 2000 Shielded Cable is a high-temperature cable for power and control applications, maximum conductor temperature of 450°C / 850°F. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
600V Super-Trex® Welding Cable
Super-Trex® 600 Volt Welding Cable is designed for rugged use and is ideal for welding in industrial environments. This welding cable features our extra-flex highly stranded conductor, a TSE jacket, and 100% fabric serve to resist tearing and shrink back. This welding cable also withstands abrasion, impact, and chunking, extending the life of the cable in harsh applications.
600V Trex-Onics® Individually Shielded Multi-Pair Control Cables
Trex-Onics® Individually Shielded Multi-Pair Control Cable is designed for industrial cat tracks, reeling, drop pendants, and robotics and shows superior resistance against abrasion, tearing, oil, UV, and most chemicals. This control and instrumentation cable features Ultra-Shield construction, tinned copper braid, foil shield, and tinned drain wire providing 100%
Air Dielectric Cable
RFS Technologies' air dielectric cable delivers superior RF performance with low attenuation and high power handling. Designed for broadcast, wireless, and radar applications, it offers robust construction, minimal signal loss, and long-term reliability. Phase stabilization and phase matching cables are also available to ensure efficient, high-quality signal transmission over long distances.
Air LB CAT7 Ethernet Cable / VG95218T031-B001 approved
CAT7 ETHERNET CABLE with VG95218T031 Type B001 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m. UV-resistant and halogen-free PE cable jacket. RoHS compliant
Amphenol Custom Cable Configurator
Custom Cable helps its clients connect technology by providing high-quality products through a unique custom configurator. Create an account today to receive immediate and real-time quotes for standard and custom optical and copper assemblies, as well as many other misc. minor materials.
Amphenol TPC Wire & Cable
Amphenol TPC Wire & Cable is a leading manufacturer of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Our products are used in automation and manufacturing operations within the Automotive, Metals, Marine, Utility, Oil & Gas, Mining, and Industrial Markets. Built to withstand flexing, abrasion, heat, and impact.
ATPC Medium Voltage Cable
ATPC Type MV designed to meet UL Standard 1072 and comply with industry standards ICEA S-93-639, S-94-649 and AEIC CS-8. Available in single conductor and three conductors plus ground. Voltage options from 5kV up to 35kV. Copper or aluminum conductors, NL-EPR, TR-XLPE or XLPE insulation with 100%/133%/173% insulation levels, copper tape shield or concentric neutrals. Jacket PVC, XPLE, LLDPE
Coax Hardline Cable
As a leading manufacturer of coaxial hardline and drop cables, we offer T10 & TX10 hardline with a seamless extruded aluminum tube—engineered to eliminate pinhole leaks and microcracking. Designed for mechanical strength and long-term reliability, these cables integrate with standard coring tools and connectors to ensure consistent broadband performance.
Data Guide Cable Specialty Cables
Data Guide Cable is a quality manufacturer of specialty electronic and electrical cable products for a variety of applications. Major markets serviced include instrumentation, data communications, robotics, broadcast/studio, computer, utility, shipboard, and factory automation among others. The main focus is manufacturing products in compliance with USA specific standards such as NEC, UL, NFPA, ABS, MSHA,
Dragonskin
RFS Technologies' DragonSkin™ cable is a groundbreaking solution for public safety and mission-critical communications. It meets UL 2196 two-hour fire-resistance standards without conduit, ensuring signal integrity in extreme heat. Flexible, low-smoke, and halogen-free, DragonSkin™ is ideal for harsh environments and code-compliant installations.
DRIVEFFLEX® VFD Cables
1000V flexible VFD servo cable, 600V TC-ER, dual shielded XLPE (XHHW-2, RHW-2) insulated flexible motor supply cable with excellent electrical characteristics. True to its name, DRIVEFLEX® is referred to as the most flexible drive cable to route and install.
Drop-in-Duct Cable
Drop-in-Duct is ideal where added protection or future fiber upgrades are needed. Available in Series 6, 7, and 11 from ½" to 2", its flexible HDPE allows easy bends without special tools. It provides a permanent pathway, protects against ground shifts and roots, performs in cold climates, and simplifies future cable repairs or replacement.
High Voltage Cable
Amphenol Times Fiber (TFC) is a leading manufacturer of coaxial cable for automotive applications. OEM-approved designs meet or exceed stringent electrical, thermal and mechanical requirements. Built for signal integrity, flexibility and durability, these high-voltage cables perform reliably under extreme temperatures and complex routing conditions.
Industrial Ethernet Cables
Industrial Ethernet Cables for Automation and IIoT Applications.
Offering a variety of versatile industrial Cat5, Cat5e, Cat6A, and Cat 7 Ethernet cables, options with PLTC-ER and Wet locations.
LUTZE SILFLEX® Control Cables with TC-ER
LUTZE SILFLEX® Control TC-ER Cables are flexible, multi-conductor cables engineered for stationary applications in machine and plant construction, HVAC technology, transport and conveyor systems, assembly and production lines and other demanding industrial environments. Available shielded and unshielded, these cables feature an easy-to-strip design for fast installation and are talc and silicone free.
LÜTZE SUPERFLEX® and LÜTZE SILFLEX® Control Cables
LÜTZE SUPERFLEX® cables are designed for drag chain applications, while LÜTZE SILFLEX® cables are suitable for occasional movement. All variants feature a small external diameter and are approved for the North American market.
LÜTZE SUPERFLEX® Electronic Cables
LÜTZE SUPERFLEX® TRONIC cables are suitable for drag chain applications and are available in actuator-sensor variants. They feature low capacitance and are approved for the North American market.
LÜTZE SUPERFLEX® Motor and Servo Cables
Low-capacitance cables designed for low-loss power transmission and efficient performance. DESINA-compliant and available in a wide range for various drives. Pre-assembled versions are available. Approved for use in the North American market.
LÜTZE SUPERFLEX® Network and Bus Cables
Industrial Ethernet cables from Cat.5 to Cat.7, including Cat.6A and Cat.7 for torsion-capable applications up to ±180°/m in the energy supply chain. Single Pair Ethernet options available. Extensive range of Profinet cables, including the new Profinet Type R.