Sensors
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications. Our products and technologies include temperature sensors, moisture meters and sensors, pressure sensors, thermal validation sensors, position sensors, vibration sensors, ultrasonic sensors, level sensors, quality sensors, force sensors, acoustics sensors and magnetostrictive linear position sensors.
Visit our Amphenol Sensors site to learn more.
Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.
Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).
Thermal Management
We deliver advanced thermal control solutions for engine and battery cooling and related ancillary components. Combining proven temperature sensorics with customized development competence at KE, we design and manufacture robust, high-performance systems specially for customer needs.
Thermal Validation & Environmental Monitoring
The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation, and environmental monitoring.
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
Tonpilz Transducers
Piezo Technologies has highly automated lines for mass production of Tonpilz transducers. Our multi-layer ceramic Tonpilz underwater acoustic transducer are used in sonar receive arrays and sonar projector arrays.
Ultrasonic level gauges
Specialty, high performance pulse-echo ultrasonic level sensors measure the level of liquid in a container for industries that require the highest levels of reliability and safety: aerospace fuel levels, Oil & Gas refining and pipeline storage tank levels, nuclear power generation coolant levels. They can be custom designed and manufactured for use in harsh environments and high temperatures.
Ultrasonic Sensors
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.