Sensors

Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications. Our products and technologies include temperature sensors, moisture meters and sensors, pressure sensors, thermal validation sensors, position sensors, vibration sensors, ultrasonic sensors, level sensors, quality sensors, force sensors, acoustics sensors and magnetostrictive linear position sensors.

Visit our Amphenol Sensors site to learn more.

X
Product Current Sensors
Current Sensors
The measurement of currents in the power train is essential, e.g. for monitoring and controlling the drive power. We offer current sensors in different versions, with one or more current paths and with or without integrated temperature measurement.

Product Current Sensors
Current Sensors
Piher Sensing Systems designs and manufacturers current sensors based on contactless technology for accurate measurement of currents in automotive battery management and motor control applications. Piher’s precision current sensors improve motor or solenoid control applications and grid monitoring addressing the needs of both Tier 1 suppliers and OEMs.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Custom Hemispherical and Spherical Piezoceramics
Custom Hemispherical and Spherical Piezoceramics
Piezo Technologies specializes in designing, modeling, and developing hemispherical and spherical piezoelectric ceramic sensing elements for customers who range from prime defense contractors to naval labs and advanced marine research teams. Some require only the ceramic, custom-shaped to exacting frequency, sensitivity, and depth specifications. Others ask us to build the entire transducer.

Product Custom Piezoceramic Composites
Custom Piezoceramic Composites
Piezo Technologies’ custom piezoceramic composites offer improved and tunable acoustic matching, higher bandwidth, and faster ringdown characteristics, compared to traditional piezoceramics. Applications include underwater sonar, handheld sonar, underwater buried object detection, and NDT. We can provide custom sensing elements as well as complete build-to-spec ultrasonic transducers.

Product Custom Piezoelectric Ceramics
Custom Piezoelectric Ceramics
Piezo Technologies produces advanced piezoelectric ceramics for use in ultrasonic transducers. Our wide range of high quality piezoelectric ceramic materials includes modified Lead Zirconate Titanate, both hard PZT and soft PZT, including Navy Type PZT materials (Navy I PZT-4, Navy II PZT-5A, Navy III PZT-8, Navy V PZT-5J, and Navy VI PZT-5H).

Product Custom Piezoelectric Ceramics and Composites
Custom Piezoelectric Ceramics and Composites
Piezo Technologies produces high performance piezo ceramic elements for high temperature, high pressure, high vibration, and harsh environments. Customers range from naval laboratories to medical device manufacturers and oilfield equipment manufacturers. Some require only a ceramic, custom-shaped to exacting frequency and sensitivity specifications. Others contract the entire transducer.

Product Custom Ultrasonic Transducers
Custom Ultrasonic Transducers
Piezo Technologies customers include many prime defense contractors. We offer a comprehensive suite of services, from design and development to build-to-print contract manufacturing of ultrasonic transducers, sensors, and sub-assemblies. We absorb development work and deliver a plug-and-play acoustic component so their engineers can focus on system-level performance.

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Product Downhole Inspection Transducers
Downhole Inspection Transducers
Custom-engineered Ultrasonic Downhole Transducers are designed for extremely harsh environments that are highly corrosive, abrasive, hot (up to 392°F / 200°C), and pressurized (35,000+ psi). Applications include borehole images and diameter measurements, cement bond evaluations, casing inspections, fluid properties evaluations, flow measurements, and perforation inspections.

Product Fluid Level Sensor
Fluid Level Sensor
Level sensors provide digital or analog output for the measurement of a variety of fluids in a vehicle

Product Gas and Moisture Sensors
Gas and Moisture Sensors
For more than 30 years, Telaire has been a leading manufacturer of Carbon Dioxide (CO2), Dust, and Humidity Sensors for the commercial HVAC, consumer goods, and automotive industries. Telaire holds more than 30 awarded patents in CO2 sensing, including the original automatic calibration algorithm – ABC Logic®.

Product Gas and Moisture Sensors
Gas and Moisture Sensors
SGX Sensortech has been designing and manufacturing gas and air quality sensors and modules for over 50 years. We offer a wide range of gas sensor detection technology, catalytic, infrared, metal oxide, and electrochemical, along with a sensor portfolio offering flammable and toxic gas solutions for automotive and industrial air quality applications.

Product H23 Series Next Generation Hydrophones
H23 Series Next Generation Hydrophones
H23 series IEPE hydrophones are rated for underwater operation to 680 meters, 2230 feet, 1000 PSI. They are EMI-shielded and self-amplified. They come in three sensitivities and subsequent frequency responses to cover diverse lab and ocean applications, including calibration, surveillance, underwater biological studies, ship noise studies, and monitoring of underwater ordnance.

Product H505L General Purpose Hydrophone
H505L General Purpose Hydrophone
The rugged H505L hydrophone is small and versatile with a measurement range to 10 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 250 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H507A Ultra-low-noise Wide Band Hydrophone
H507A Ultra-low-noise Wide Band Hydrophone
The H507A hydrophone is compact and versatile with a measurement range to 100 kHz, for use in a wide variety of underwater acoustic measurements. Applications include monitoring of underwater ordinance, ship noise studies, and underwater biological studies with continuous submersion down to 500 meters. It is self-amplified with an ultra-low-noise internal amplifier.

Product H601 Hydrophone for Towed Arrays
H601 Hydrophone for Towed Arrays
The H601 hydrophone outputs pure acoustic pressure measurements in towed array applications. It has a patented ultra-low noise filter to eliminate vessel noise when towed behind ships, submarines, UUVs, USVs and other platforms.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product Hall-Effect Rotary Position Sensor with Integrated Connector
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.

Product HART Vibration Transmitters for Process Monitoring
HART Vibration Transmitters for Process Monitoring
Smart HART-enabled vibration transmitters make it easier and more convenient to monitor the vibration levels of critical rotating equipment using existing HART networks as part of your process automation, condition monitoring, and machinery diagnostics application. Class I Division 2 and ATEX Zone 2 certified versions are available for use in hazardous locations.

Showing 21 to 40 of 93 items