Sensors

Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications. Our products and technologies include temperature sensors, moisture meters and sensors, pressure sensors, thermal validation sensors, position sensors, vibration sensors, ultrasonic sensors, level sensors, quality sensors, force sensors, acoustics sensors and magnetostrictive linear position sensors.

Visit our Amphenol Sensors site to learn more.

X
Product Temperature Sensors
Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.

Product Temperature Sensors
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.

Product Temperature Sensors
Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.

Product Temperature Sensors
Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).

Product Thermal Management
Thermal Management
We deliver advanced thermal control solutions for engine and battery cooling and related ancillary components. Combining proven temperature sensorics with customized development competence at KE, we design and manufacture robust, high-performance systems specially for customer needs.

Product Thermal Validation & Environmental Monitoring
Thermal Validation & Environmental Monitoring
The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation, and environmental monitoring.

Product Tilt Sensor / Inclinometer
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

Product Tonpilz Transducers
Tonpilz Transducers
Piezo Technologies has highly automated lines for mass production of Tonpilz transducers. Our multi-layer ceramic Tonpilz underwater acoustic transducer are used in sonar receive arrays and sonar projector arrays.

Product Ultrasonic level gauges
Ultrasonic level gauges
Specialty, high performance pulse-echo ultrasonic level sensors measure the level of liquid in a container for industries that require the highest levels of reliability and safety: aerospace fuel levels, Oil & Gas refining and pipeline storage tank levels, nuclear power generation coolant levels. They can be custom designed and manufactured for use in harsh environments and high temperatures.

Product Ultrasonic Sensors
Ultrasonic Sensors
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.

Product Vibration, Pressure, Force & Acoustic Sensors
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.

Product Vibration Sensors
Vibration Sensors
Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high-quality accelerometers, 4-20 mA sensors, vibration transmitters, and instrumentation provide accurate and reliable measurements for demanding applications across many markets.

Product VS-101 Low Frequency Vector Sensor
VS-101 Low Frequency Vector Sensor
The VS-101 vector sensor measures acoustic pressure and particle acceleration in three orthogonal axes and, with integral pitch, roll, and heading sensors, can provide a bearing to the target. It is a relatively low frequency vector sensor for stationary applications, such as harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring.

Product VS-301 Compact Vector Sensor
VS-301 Compact Vector Sensor
The VS-301 vector sensor measures acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. Applications include towed and stationary arrays, harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring. An acoustically transparent integral mount is available to facilitate integration.

Product VS-302 Integral Mount Vector Sensors
VS-302 Integral Mount Vector Sensors
INTMOUNT-302-SE and INTMOUNT-302-BE vector sensors measure acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. An acoustically transparent integral mounts facilitates sensor integration onto UUVs, USVs, ships, submarines, and other platforms. Broadband frequency response to 10 kHz makes them ideal for towed array applications.

Showing 81 to 95 of 95 items