Search Results for غعخه0-
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
C2U3MD120X12Fwxys0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Heart Shape Pattern, XPOL, 696-960 | (2x) 1695-2700 | (2x) 3550-3700 | 5150-5925 MHz, Fixed Tilt
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Revision “A” - Amphenol Aerospace
Recommended press head installation rate is 0.05 +/- .01 in/sec with the appropriate installation force. 2.2.1.3 Structure The press, fixture, and tooling combination need to be adequately rigid such that there is a minimum deflection during the pressing process, and the forces are
加速度传感器低频特性及校准方法 - PCB
c = 0.16 / DTC f 10 = 0.34 / DTC f 5 = 0.50 / DTC 其中,f c表示低频响应为V3dB处的频率,f 10表示低频响应为V10%处的频率," f 5表示低频响应为V5%处的频率。 如表1所示,传感器的放电时间常数(DTC)越长,频率响应越低。" 表1" 4""校准方法"
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Custom Cable Assemblies, Connectors and Wire Harnesses - EBY Electro
30AWG to 300MCM (5/0) • Injection Molding • Metal Stamping • Automatic Termination Ultrasonic Welding • Heat Staking • Printing — Hot Stamp and Ink Jet . 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com Phone: (516) 576-7777 Fax: (516) 576-1414 ...
Amphenol FCI 10113575
ISO 1302 angular 0$ 2 0.XXX 0.050 surface - linear 0.XX 0.15 0.X 0.3 TOLERANCES UNLESS ISO 406 OTHERWISE SPECIFIED ISO 1101 tolerance std spec ref * cat. no.-Product - Customer Drw sheet 2 of 2 C dwg no 10113575 title vertical type 96pos cable connector rev appr product family - rel level Released chr ecn no ELX-DG-004524-1 eng De-Feng Qin MM ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
NTC Type MS Thermometrics Epoxy-Coated Thermistor
NTC Type MS Thermometrics Epoxy-Coated Thermistor
ICP® ACCELEROMETER - PCB
Frequency Range10 % 0.7 to 15,000 Hz 0.7 to 15,000 Hz Resonant Frequency ≥ 56 kHz ≥ 56 kHz Electrical Isolation(Base) ≥ 108 Ohm ≥ 108 Ohm Size - Hex 3/8 in 3/8 in Size - Height 0.77 in 19.6 mm Weight 0.10 oz 2.9 gm M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) CF‐59D611‐01P COMPLIANT CONNECTOR, FIBER OPTIC, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
$PHULFDQ /DQH )ORRU 6FKDXPEXUJ
/ v v & } o o ] v v ( } o o x p } À n ] v v ( } o o v ] x p } À 3$57 kwwsv zzz fkduohvlqgxvwulhv frp surgxfw shgorfn pdjqxp fsop vhulhv
Mobile Mounts Z-Mount - amphenolprocom.com
Z-version: Approx. 90 g / 0.19 lb. ZP4-version: Approx. 230 g / 0.51 lb. Mounting: 21 mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22 mm dia.) Mounting Plate Thickness: Max. 2.0 mm (Models up to 7.5 mm on request) Ordering Designations. Model Product No. Description; Z-Mount:
www.svmicrowave.com
We would like to show you a description here but the site won’t allow us.