Search Results for будинок за 1 євро італія
ProFinPlus - amphenolprocom.com
20180617 HEAD OFFICE AND PRODUCTION DENMARK Amphenol Procom DK Smedetoften 12 DK - 3600 Frederikssund Phone: +45 48 27 84 84 E-mail: dksales@amphenolprocom.com
RLK78-50JFLA - 7/8' RADIAFLEX® RLK Cable, A-series - RFS Technologies
1.74 (0.53) DC-resistance outer conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 2.52 (0.77) Stop bands MHz 300-375, 650-685 Frequency Selection MHz 600, 900 PRODUCT DATASHEET RLK78-50JFLA 7/8" RADIAFLEX® RLK Cable, A-series RLK78-50JFLA REV : P1 REV DATE : 08 Mar 2017 www.rfstechnologies.com
REACH - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Kaye Validator AVS
Le système de validation AVS (Advanced Validation System) de Kaye combine des mesures de capteurs précises avec toutes les exigences GMP pour l'étalonnage et la traçabilité aux normes nationales. Il permet de générer des rapports conformes et gérer les actifs validés ainsi que les équipements de validation. Le validateur AVS offre des fonctionnalités matérielles améliorées, un ...
Model M607A11/M010BZ Platinum Swiveler® Industrial ICP ... - PCB
Toll Free Line 1-800-959-4IMI Piezoelectric ICP® Accelerometers Operating Guide . General OPERATING GUIDE for use with PIEZOELECTRIC ICP® ACCELEROMETERS SPECIFICATION SHEET, INSTALLATION DRAWING AND CALIBRATION INFORMATION ENCLOSED IMI ASSUMES NO RESPONSIBILITY FOR DAMAGE CAUSED TO THIS PRODUCT AS A RESULT OF
Thermometrics Ambient Sensor - amphenol-sensors.com
1.36 in 135.0 0.27 in 17.0 175 in 119.5 mm) 0.70 in 15, 2 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature
Compliance, Convenience, and Flexibility in Thermal Validation
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Receiver Multicouplers HPRS-S - amphenolprocom.com
low VHF bands with 1 input and 2 or 4 outputs. For use where a number of receivers have to share the same antenna. Ultra-wide frequency range: Covers 10 kHz - 108 MHz. Other versions available: HPRS : 30 MHz - 960 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 ...
Validation Reference Documents - kayeinstruments.com
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Thermometrics ZTP-115 Thermopile IR Sensor
Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1
SCREW RELEASED; ECN11-0816 8/2/11 DJI M1.5 TOOLING CAVITIES PIN AA
scale: 2:1 weight: sheet 2 of 2 revisions rev. description date approved 7x7, 44ld, 0.50mm socket assembly fsk7x744sn0501 a date dji www.ardentconcepts.com 4 merrill industrial dr, suite 102 hampton, nh 03842 (603) 926-2517 interpret geometric tolerancing per: ansi y14.5m 1982 8/2/11 a released; ecn11-0816 8/2/11 dji x.xx = .005
CERTIFICA TE U - cemmthome.com
ISO 14001 : 2004 + 1 : 2009 Certificate registration no. Excerpt from Certificate Registration No. Date of certification Valid until DQS GmbH Michael Drechsel Managing Director 080875 UM 003288 UM 2012-08-06 TCA-ZM-02-90 2015-07-01 Accredited Body: DQS GmbH, August-Schanz-Straße 21 60433 Frankfurt am Main .
BSD-04PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-04PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
B164 50/200kHz, 1kW, 12° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Figure 1 - ICP Sensor System Schematic . Power to operate ICP sensors is generally in the form of a low cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain
AP-93 1000 Hour Salt Spray REACH/RoHS Compliant Plating
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
Telaire T3000 Series CO2 Sensors for Harsh Environments
At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response time, tau (63%) < 200 sec Aging (Dual Wavelength only) +/- 5% of reading annual drift. Less than +/- 25% of reading within product ...
SIMAD67V - Amphenol Air LB
Tools for connectors | 1 product(s) 00610100200 Tool Fixing accessories (hexagonal key .078 inch across flats) Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49 ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/96f60c32-31e7-4909-a57d-ac3700dcc544","id":"96f60c32-31e7-4909-a57d-ac3700dcc544","productNumber":"6Y8-82521-31-00 ...