Search Results for будинок за 1 євро італія
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
常见问题 | 安费诺 Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
NTC Type NDP - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndp272c1r1 ndp272c1r2 ndp272c1r3 ndp272c1r5 ndp272c1r10 5000 1 3977 ± 0.75% 311 (155) ndp502c1r1 ndp502c1r2 ndp502c1r3 ndp502c1r5 ndp502c1r10 10000 1 3977 ± 0.75% 311 (155) ndp103c1r1 ndp103c1r2 ndp103c1r3 ndp103c1r5 ndp103c1r10 30000 1 3977 ± 0.75% 311 (155) ndp303c1r1 ndp303c1r2 ndp303c1r3 ndp303c1r5 ndp303c1r10
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3412-3415 www.svmicrowave.com title ...
ストレート2ポートプラグ、エッジマウント|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
32-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Amphenol’s Rugged 32 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 32 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
- Contact Size 12 Options - Amphenol Sine
1 1 A3 RTS6BS16*09PHEC* ECO-MATE,PLUG,END CAP,9POS,PIN CONTACT,SIZE 16 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
R-VPX - VITA-kontakter | Amphenol Socapex
Amphenol Socapex R-VPX er et høyhastighets kort-til-kort-koblingssystem som er utviklet for å oppfylle og overgå VITA 46-standardene. Det er et modulært, kommersielt hyllevare (COTS) sammenkoblingssystem som støtter Ethernet, Fiber Channel, InfiniBand og andre protokoller. Det er et robust system som er utviklet for tøffe miljøer, og det er ideelt for kommersiell og militær luftfart ...
Buses - el-cab.com.pl
The state-of-the-art head unit from Bosch paves the way to the fully connected driver workplace. Thanks to smartphone integration, a wide variety of features, like media streaming and connected services, can be made available on the head unit from the user's mobile device.
Telaire CO2 Zone Ventilation Control In Buildings Application Note
1. Is CO 2 a contaminant that must be controlled in buildings? At the concentrations typically measured in buildings (400-2,500 ppm), carbon dioxide is not considered to be a health threatening contaminant. The real value in CO 2 sensing in buildings is to estimate the cfm- per-person ventilation rate in the space. This method of
System requirements for Technical data InfoTED
161025 | 11.38 AWO Informationssysteme mbH Lochfeldstrasse Rastatt GERMA Phone: - a: - saleslawo.info www.lawo.info Technical data Subject to technical changes that serve the interests of progress. L AO Informationssysteme Gmb. Operating system Microsoft Windows 9x, Windows NT, Windows 2000, Windows XP, WIN Vista 32-bit, WIN 7 64-bit
RADSOK® | MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
2 Sensor for Automotive Applications - amphenol-sensors.com
1 ~ Supply +V (Square pad) PCB Pads 2 ~ LIN 3 ~ Ground (Common) Part No. Sampling Method Range Feature T6743-40K-E Diffusion 0-40,000 ppm Sensor with Enclosure T6743-40K Diffusion 0-40,000 ppm No Enclosure, PCBA only Available Models Internal CO2 Sensor Specifications (cont.)
Sachsenkabel pulse - Home
1. Cable gland: M20. Color: RAL7035 light gray. 100% Quality Control. No shipping costs. Product Description; Downloads; FO Splice Box for Top-Hat Rail Mounting. Splices can be safely and easily stored in a splice distributor. Pigtails can also be patched as an option. Splice distributors are available in different materials with different ...
C146 ハウジング C146 10R016 500 8|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準) IEC 60512-5; Test 9 a : 材料: ガスケット : NBR : ロック : 2 ロックレバー用 : 絶縁材料 : 特殊表面仕上げ