Search Results for будинок за 1 євро італія
A2
1 1 A2 ATM06-6S-SF01XXX 6 POS, PLUG, SOCKET, ATM SERIES, SNAP FIT END CAP MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1 ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 28, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Blog
[May 10, 2022] The new C21 1RU tray-based optical distribution platform from Amphenol Network Solutions provides a wealth of features engineered for user access, simplicity, and high termination density, all in just 1 RU of space.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
SMA Male to SMPM Female 250mm Cable Assembly for .085 Cable
1.5 lbs : Radial Misalignment 3° Max : Withdrawal Force - FD 6.5 lbs : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating ...
Strömkontakter - Amphenol Socapex
Kraftkontakter för D389999 I, II, III, EN3645, EN4165-kontakter
| Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
M7119 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M7119 PCB mounted military power supply is a rugged single output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 28VDC at up to 50W.
SSS | Amphenol Socapex
These versatile connectors feature a 1.27mm pitch with 7.4mm distance between boards and PC tail or crimp contact terminations. Amphenol Socapex Micro HDAS High-Performance Connectors meet and exceed MIL-DTL-55302G and 83513G and are intermateable with Nicomatic EMM connectors. Typical applications include commercial avionics and airframes ...
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMPS Size 16 Pin 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMP-047-P16DSMPS-120 DRAWN 2022-10-17 14:20:16
Vacuum-Ready Media Converter | Agnostic - Amphenol Aerospace
Military and Commercial Air Electrification: Part 1 — Harnessing Hybrid-Electric Power Overcoming Obstacles of Deep Space Travel Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
All connectors are available with 3 to 8, 1 2 and 14 contacts gold or silver plated for solder and crimp termination. The cable connector range includes different versions with straight and right angled cable outlets for 4.0 - 10.5 mm cable diameter. The male and female receptacles are available for front and rear mounting, flange mounting as ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Thermische klemmen - Toebehoren | Amphenol Socapex
Amphenol SOCAPEX thermische klemmen bieden een snelle vergrendeling en efficiënte oplossing voor warmteafvoer voor gebruik met SIAL- en SIHD-serie connectoren. Deze chassisdelen zijn ontworpen om te helpen bij het afvoeren van verwarmingscomponenten en om dochterkaarten veilig te blokkeren in de groeven van de box slots, terwijl ze eenvoudig in gebruik zijn en veilig zijn bij trillingen.
SMPM Female to SMPM Female 12" Cable Assembly for .085 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.