Search Results for будинок за 1 євро італія
MPO MTP 现场 - 光纤连接器 | Amphenol Socapex
Amphenol Socapex MPO MTP Field 连接器是一种多功能解决方案,允许用户将 MPO/MTP 跳线转换为环境连接器。这款连接器的防护等级为 IP68,可以防止液体和灰尘进入,非常适合用于军事通信、基站、海军和铁路。此外,它还具有防震功能,可确保在恶劣条件下使用。这种连接器的主要优点之一是无需现场端接 ...
Amphenol
1 1 A2 RT061412P*HECxxR ECO-MATE RM,PLUG, SIZE 14,12POS,PIN,END CAP,REDUCED WIRE SEALS A1 - RELEASED DRAWING Jun-10-20 Flan MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows:
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐070506‐016 COMPLIANT CAP, PROTECTIVE NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
增强密封插座 - 38999 系列 | Amphenol Socapex
Amphenol Socapex 的 38999 插座具有增强的密封性,可承受压差,漏气率极低,是军事和恶劣环境应用的理想选择。这些插座可与 MIL-DTL 38999 系列 III 连接器互配,有九种外壳尺寸可供选择,带有焊接或 PCB 引脚触点。还可根据要求提供插座触点。
FTV | Products - Amphenol Aerospace
Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms
M7028 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M7028 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 50V at up to 200W.
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) D38999/20LA35PN COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
B A2 - Amphenol Sine
none 1 1 tommy notes: 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
小型樹脂 防水イーサネットコネクタRCPシリーズ
耐電圧 ≥ac 1000v(1分間) 塩水噴霧時間 (耐腐食性) 48時間 注文方法 ①サイズ rcp rj45(ミドルサイズ) rdp rj45(ラージサイズ) ②ケーブル規格、シールドタイプ 5s cat.5e/シールドタイプ 00 ノーマルタイプ ③コネクタタイプ
B RTS712*2Pxx A3 - Amphenol Sine
1 1 A3 RTS712*2Pxx ECO-MATE,RECEPTACLE, JAM NUT,4 POS(2+2),PIN CONTACT,SIZE 12 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
C:UsersROrmanDesktop$ drawingsC-04410310005 REV A1 - Amphenol Sine
1 1 A1 04410310005 44 SERIES PLUG CONNECTOR BODY,5 CONTACTS, STANDARD TYPE. Title: C:UsersROrmanDesktop$ drawingsC-04410310005_REV_A1.dwg Author: rorman Created Date:
Usklađenost sa RoHS-om | Amfenol Socapex
Maksimalne vrednosti koncentracije (MCV) tolerisane u homogenim materijalima: Olovo 0,1% po težini; Merkur 0,1% po težini; Kadmijum 0,01% po težini
Signal contacts - Amphenol Socapex
With EN3155 qualified contacts and AS39029 compliant contacts, our range goes from contacts size 23 to size 4 along with several terminations such as crimp, solder cup and PCB. Our team of experts can support both on the design and manufacturing of custom solutions.
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) MB16B1404SA15 COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
1. cable od range: - big grommet: 9.0 -12.0 mm od - small grommet: 6.0- 9.0 mm od 2. backshell torque: 3.1 nm patents and applicatons : us 10186804 us d840341 us 10823914b2 ep 3514892b1 jp 6705027b2 de 102018101431a1 hk 40009428a cn 110071397a ep 3641070a1. title: 55011198-000 author:
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration July 12, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Temperature Sensors | PTC Thermistors
Thermometrics, Inc. PTC Thermistors are temperature-dependent resistors manufactured from doped barium titanate and are available with transition temperatures from 60°C to 200°C.
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 54597 6/24 SEE PDM
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a sma f torque resistant edge launch connector see pdm
IDS-16-4 Ahe - Amphenol
with insulation between 1.8-2.5mm 10-838137-01D Wire seal (silicone) To be used with insulated wires with insulation between 1.2-1.8mm 10-730605-002 Stamped and formed female socket, Au+PdNi plating Crimps to wire from 0.8-1.3 sq.mm 10-707515-002 Stamped and formed male pin, Au+ PdNi plating Crimps to wire from 0.8-1.3 sq.mm