Search Results for миг-25
RF Filters | For VHF/UHF radio systems | Amphenol Procom
For radio systems with a TX power level from 25-1 50 W, we will recommend our huge range of middle to small size F ilters and for filters < 25 W, often for receiving (Rx), the n we recommend our miniature small sized RX Filters, also called pre-selectors.
B B DIAPHRAGM - PCB
XX ± 0.25 KSR 5/21/20 KSR 5/21/20 SWP 5/21/20 7 3 4 3 9 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
75 Ohmin koaksiaalikontaktit - Nopeat kontaktit | Amphenol Socapex ...
Amphenol Socapex tarjoaa 75 Ohmin koaksiaalikontaktit, jotka ovat luotettava ja tehokas ratkaisu videosovelluksissa käytettäviin liittimiin. Nämä koskettimet on suunniteltu käytettäväksi D38999-, EN3645-, EN4165-, 2M- ja 387TV-liittimien kanssa, ja niitä on saatavana kosketinkokoina 16, 12, 8 ja 6. Olipa kyseessä SD-SDI-, HD-SDI- tai 3G-SDI-lähetys, 75 ohmin koaksiaalikontaktit ovat ...
Data Sheet T-Series – TH CANbus
< 25 < 50 < 100 < 250 < 500 < 1000 < 2500 The sensor will be supplied with ordered baud rate, which is changeable by customer Measured value Position/option: Multi-position measurement (2…4 positions) Measurement parameters Resolution 2 µm, 5 µm; velocity step size: See following table For stroke lengths having a
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
2 NPP-301 Frequently Asked Questions 3. How do I hook up the NPP-301? A basic test circuit is shown in Figure 1 below. Pin 1 can be found by having the top cover’s beveled
GPS Antenna with a ½ λ Antenna for the 156 - 162 MHz Band (VHF)
Current Consumption (GPS Amplifier) Approx. 25 mA Polarisation (GPS) RHCP Impedance (GPS) 50 Ω Environmental Operating temperature range -35 °C to +75 °C ORDERING Model Product No. AIS 2/GPS-MG 112000063 AIS 2/GPS-MG Page: 1 of 2 Last edited: 2023/08/02
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000042918 00000 n 0000054721 00000 n 0000054847 00000 n 0000054979 00000 n 0000055115 00000 n 0000055247 00000 n 0000055316 00000 n 0000055396 00000 n 0000081072 00000 n 0000081330 00000 n 0000081782 00000 n 0000081807 00000 n 0000082407 00000 n 0000082476 00000 n ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Ensure compliance and accuracy with Autoclave Temperature Mapping using our Temperature Validation System. Achieve reliable results with our leading solutions.
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
SGX Infrared Gas Sensor Evaluation Kit IR-EK2 User Guide
18 Appendix: Updating the IR-EK2 Embedded Software ..... 25. SGX Sensortech(IS) Ltd Registered in England No.08067077 DAS767840AA Version 3, August 2013, Page 4 1 Introduction Thank you for purchasing the SGX Infrared Gas Sensors Evaluation Kit SGX Infrared Gas Sensors are reliable and stable devices capable of detecting many different gases as ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000042918 00000 n 0000054721 00000 n 0000054847 00000 n 0000054979 00000 n 0000055115 00000 n 0000055247 00000 n 0000055316 00000 n 0000055396 00000 n 0000081072 00000 n 0000081330 00000 n 0000081782 00000 n 0000081807 00000 n 0000082407 00000 n 0000082476 00000 n ...
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
www.amphenol-sensors.com
www.amphenol-sensors.com
High Silicon Pressure Sensor Die - amphenol-sensors.com
• Nonlinearity < 0.25% FSO BFSL • 2X overpressure limit Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems The P122 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.10 in (2.5 mm x 2.5 mm) die. When excited with 1.0 mA, the P122 produces a millivolt output ...
Micro HDAS - Amphenol Socapex
Humidity - 25/65°C - 90-95% 10 cycles of 24 hours 4.5.15 Thermal vacuum outgassing Applicable to LCP housing, PEEK ring (AWG 24 contact) and backpotting Stycast 2651 MM + Catalyst 9 Total mass loss : TML < 1% of the original mass Max volatile condensable material : CVCM < 0.1% of the original mass ASTM E595 (ECSS-Q-ST-70 02C) ELECTRICAL ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000042918 00000 n 0000054721 00000 n 0000054847 00000 n 0000054979 00000 n 0000055115 00000 n 0000055247 00000 n 0000055316 00000 n 0000055396 00000 n 0000081072 00000 n 0000081330 00000 n 0000081782 00000 n 0000081807 00000 n 0000082407 00000 n 0000082476 00000 n ...
DRAGONSKIN™ 1/2’’ FIRE-RESISTANT UL 2196 CERTIFIED STANDALONE COAXIAL ...
crush strength kg/cm (lb/in) 31.25 (175.0) *patent-pending dragonskin™ 1/2’’ fire-resistant ul 2196 certified standalone coaxial cable, meets nfpa 72 & nfpa 1221 survivability, maintains in-building communications during fires, made in the usa revision: g | revision date: may.18.2023 first ul listed standalone communications cable meeting
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000042918 00000 n 0000054721 00000 n 0000054847 00000 n 0000054979 00000 n 0000055115 00000 n 0000055247 00000 n 0000055316 00000 n 0000055396 00000 n 0000081072 00000 n 0000081330 00000 n 0000081782 00000 n 0000081807 00000 n 0000082407 00000 n 0000082476 00000 n ...